Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM617045 - HM617011DC | N/A HM617000 | N/A 3 1/4 in82.550 mm | N/A 5.625 in142.875 mm | N/A 1.6875 in42.863 mm | N/A 3 in76.2 mm | N/A 3.6874 in93.66 mm | N/A 15200 lbf67700 N | N/A 102000 lbf454000 N |
N/A
|
| HM617048 - HM617011DC | N/A HM617000 | N/A 3.3750 in85.725 mm | N/A 5.625 in142.875 mm | N/A 1.6875 in42.863 mm | N/A 3 in76.2 mm | N/A 3.6874 in93.66 mm | N/A 15200 lbf67700 N | N/A 102000 lbf454000 N |
N/A
|
| HM743345 - HM743310CD | N/A HM743300 | N/A 8.2500 in209.550 mm | N/A 13.1250 in333.375 mm | N/A 2.7500 in69.850 mm | N/A 4.5000 in114.300 mm | N/A 5.8749 in149.222 mm | N/A 53400 lbf238000 N | N/A 359000 lbf1600000 N |
N/A
|
| HM743337 - HM743310CD | N/A HM743300 | N/A 7.875 in200.025 mm | N/A 13.1250 in333.375 mm | N/A 2.7500 in69.850 mm | N/A 4.5000 in114.300 mm | N/A 5.8749 in149.222 mm | N/A 53400 lbf238000 N | N/A 359000 lbf1600000 N |
N/A
|
| HM746646 - HM746610CD | N/A HM746600 | N/A 9 in228.600 mm | N/A 14 in355.6 mm | N/A 2.7500 in69.850 mm | N/A 4.5000 in114.300 mm | N/A 5.9999 in152.397 mm | N/A 55400 lbf247000 N | N/A 372000 lbf1660000 N |
N/A
|
| HM821547 - HM821511D | N/A HM821500 | N/A 3.9362 in99.979 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 2.9300 in74.422 mm | N/A 4.0699 in103.375 mm | N/A 22000 lbf97700 N | N/A 148000 lbf656000 N |
N/A
|
| HM921343 - HM921310D | N/A HM921300 | N/A 3.5400 in89.916 mm | N/A 7.4790 in189.967 mm | N/A 1.4375 in36.513 mm | N/A 2.1300 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 16700 lbf74300 N | N/A 112000 lbf499000 N |
N/A
|
| HM921343V - HM921310D | N/A HM921300 | N/A 3.5400 in89.916 mm | N/A 7.4790 in189.967 mm | N/A 1.4375 in36.513 mm | N/A 2.1300 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 19800 lbf88100 N | N/A 133000 lbf592000 N |
N/A
|
| HM921343 - HM921310DV | N/A HM921300 | N/A 3.5400 in89.916 mm | N/A 7.4790 in189.967 mm | N/A 1.4375 in36.513 mm | N/A 2.1300 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 16700 lbf74300 N | N/A 112000 lbf499000 N |
N/A
|
| HM926740 - HM926710CD | N/A HM926700 | N/A 4 1/2 in114.300 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| HM926745 - HM926710CD | N/A HM926700 | N/A 4.9330 in125.298 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| HM926747 - HM926710CD | N/A HM926700 | N/A 5 in127 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| HM926749 - HM926710CD | N/A HM926700 | N/A 5.0312 in127.792 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| HM926740V - HM926710CD | N/A HM926700 | N/A 4 1/2 in114.300 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| HM926740 - HM926710D | N/A HM926700 | N/A 4 1/2 in114.300 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| HM926747 - HM926710D | N/A HM926700 | N/A 5 in127 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| HM926749 - HM926710D | N/A HM926700 | N/A 5.0312 in127.792 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| HM926745 - HM926710D | N/A HM926700 | N/A 4.9330 in125.298 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| HM926740V - HM926710D | N/A HM926700 | N/A 4 1/2 in114.300 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| HM926747 - HM926710DC | N/A HM926700 | N/A 5 in127 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| HM926745 - HM926710DC | N/A HM926700 | N/A 4.9330 in125.298 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| HM926740 - HM926710DC | N/A HM926700 | N/A 4 1/2 in114.300 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| HM926749 - HM926710DC | N/A HM926700 | N/A 5.0312 in127.792 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| HM926740V - HM926710DC | N/A HM926700 | N/A 4 1/2 in114.300 mm | N/A 9.0000 in228.600 mm | N/A 1.9460 in49.428 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 34200 lbf152000 N | N/A 230000 lbf1020000 N |
N/A
|
| K150198 - K110108 | N/A HH224300 | N/A 4 1/2 in114.300 mm | N/A 12.25 in311.15 mm | N/A 2.6250 in66.675 mm | N/A 6.2500 in158.750 mm | N/A 5.6439 in143.355 mm | N/A 47000 lbf209000 N | N/A 315000 lbf1400000 N |
N/A
|