Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LL365348 - LL365310XD | N/A LL365300 | N/A 15.1250 in384.175 mm | N/A 17.3750 in441.325 mm | N/A 1.1250 in28.575 mm | N/A 2.0625 in52.388 mm | N/A 2.6875 in68.263 mm | N/A 13500 lbf60300 N | N/A 91000 lbf405000 N |
N/A
|
| LL537649 - LL537610D | N/A LL537600 | N/A 7.2500 in184.150 mm | N/A 9.3125 in236.538 mm | N/A 1.0000 in25.400 mm | N/A 1.6250 in41.275 mm | N/A 2.1874 in55.560 mm | N/A 10100 lbf45000 N | N/A 67900 lbf302000 N |
N/A
|
| LL771948 - LL771911CD | N/A LL771900 | N/A 18.7500 in476.250 mm | N/A 22.2500 in565.150 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7500 in95.250 mm | N/A 27400 lbf122000 N | N/A 184000 lbf817000 N |
N/A
|
| LL789849 - LL789810D | N/A LL789800 | N/A 70.2500 in1784.350 mm | N/A 79.0000 in2006.600 mm | N/A 4.1875 in106.363 mm | N/A 7.0000 in177.800 mm | N/A 9.5000 in241.300 mm | N/A 282000 lbf1250000 N | N/A 1890000 lbf8410000 N |
N/A
|
| LM119348 - LM119311D | N/A LM119300 | N/A 3 3/4 in95.250 mm | N/A 5.3750 in136.525 mm | N/A 1.1875 in30.163 mm | N/A 2.2500 in57.150 mm | N/A 2.6873 in68.257 mm | N/A 8140 lbf36200 N | N/A 54600 lbf243000 N |
N/A
|
| LM241149 - LM241110D | N/A LM241100 | N/A 8 in203.2 mm | N/A 10-7/8 in276.225 mm | N/A 1.6875 in42.863 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 25600 lbf114000 N | N/A 172000 lbf764000 N |
N/A
|
| LM241149 - LM241110DC | N/A LM241100 | N/A 8 in203.2 mm | N/A 10-7/8 in276.225 mm | N/A 1.6875 in42.863 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 25600 lbf114000 N | N/A 172000 lbf764000 N |
N/A
|
| LM249748 - LM249710CD | N/A LM249700 | N/A 10 in254 mm | N/A 13.6875 in347.663 mm | N/A 1.6875 in42.863 mm | N/A 2.75 in69.85 mm | N/A 3.7500 in95.250 mm | N/A 35700 lbf159000 N | N/A 240000 lbf1070000 N |
N/A
|
| LM272249 - LM272210D | N/A LM272200 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 3.3750 in85.725 mm | N/A 5.7500 in146.050 mm | N/A 7.2500 in184.150 mm | N/A 98600 lbf439000 N | N/A 662000 lbf2950000 N |
N/A
|
| LM272235 - LM272210D | N/A LM272200 | N/A 18.0000 in457.200 mm | N/A 24.2500 in615.950 mm | N/A 3.3750 in85.725 mm | N/A 5.7500 in146.050 mm | N/A 7.2500 in184.150 mm | N/A 113000 lbf503000 N | N/A 760000 lbf3380000 N |
N/A
|
| LM272249 - LM272210DC | N/A LM272200 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 3.3750 in85.725 mm | N/A 5.7500 in146.050 mm | N/A 7.2500 in184.150 mm | N/A 98600 lbf439000 N | N/A 662000 lbf2950000 N |
N/A
|
| LM272235 - LM272210DC | N/A LM272200 | N/A 18.0000 in457.200 mm | N/A 24.2500 in615.950 mm | N/A 3.3750 in85.725 mm | N/A 5.7500 in146.050 mm | N/A 7.2500 in184.150 mm | N/A 113000 lbf503000 N | N/A 760000 lbf3380000 N |
N/A
|
| LM330448 - LM330410D | N/A LM330400 | N/A 6 in152.400 mm | N/A 8 in203.2 mm | N/A 1.625 in41.275 mm | N/A 3.1250 in79.375 mm | N/A 3.6249 in92.072 mm | N/A 16500 lbf73400 N | N/A 111000 lbf493000 N |
N/A
|
| LM377449 - LM377410CD | N/A LM377400 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 4.1250 in104.775 mm | N/A 7.0000 in177.800 mm | N/A 8.8750 in225.425 mm | N/A 150000 lbf667000 N | N/A 1010000 lbf4480000 N |
N/A
|
| LM446349 - LM446310D | N/A LM446300 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 1.8125 in46.038 mm | N/A 2.875 in73.025 mm | N/A 3.8749 in98.422 mm | N/A 25700 lbf114000 N | N/A 173000 lbf768000 N |
N/A
|
| LM451349A - LM451310CD | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14 in355.6 mm | N/A 2.2500 in57.150 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 40900 lbf182000 N | N/A 275000 lbf1220000 N |
N/A
|
| LM451349AX - LM451310CD | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14 in355.6 mm | N/A 2.2500 in57.150 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 40900 lbf182000 N | N/A 275000 lbf1220000 N |
N/A
|
| LM451349V - LM451310CD | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14 in355.6 mm | N/A 2.2500 in57.150 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 39300 lbf175000 N | N/A 264000 lbf1170000 N |
N/A
|
| LM451349W - LM451310CD | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14 in355.6 mm | N/A 2.2500 in57.150 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 40900 lbf182000 N | N/A 275000 lbf1220000 N |
N/A
|
| LM451349 - LM451310CD | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14 in355.6 mm | N/A 2.2500 in57.150 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 43300 lbf193000 N | N/A 291000 lbf1290000 N |
N/A
|
| LM451347 - LM451310CD | N/A LM451300 | N/A 10.4321 in264.975 mm | N/A 14 in355.6 mm | N/A 2.4409 in61.999 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 37100 lbf165000 N | N/A 249000 lbf1110000 N |
N/A
|
| LM451345 - LM451310CD | N/A LM451300 | N/A 10.3750 in263.525 mm | N/A 14 in355.6 mm | N/A 2.2500 in57.150 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 40900 lbf182000 N | N/A 275000 lbf1220000 N |
N/A
|
| LM451344 - LM451310CD | N/A LM451300 | N/A 10.3533 in262.974 mm | N/A 14 in355.6 mm | N/A 2.4409 in61.999 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 37100 lbf165000 N | N/A 249000 lbf1110000 N |
N/A
|
| LM451349AXV - LM451310CD | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14 in355.6 mm | N/A 2.2500 in57.150 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 40900 lbf182000 N | N/A 275000 lbf1220000 N |
N/A
|
| LM451349AXV - LM451312D | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14.0630 in357.200 mm | N/A 2.2500 in57.150 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 40900 lbf182000 N | N/A 275000 lbf1220000 N |
N/A
|