Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE234156W - 234216D N/A 234000 N/A 15.6250 in396.875 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234156 - 234216D N/A 234000 N/A 15.6250 in396.875 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234154 - 234216D N/A 234000 N/A 15.5 in393.7 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234160 - 234216D N/A 234000 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234156 - 234216DC N/A 234000 N/A 15.6250 in396.875 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234156W - 234216DC N/A 234000 N/A 15.6250 in396.875 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234160W - 234216DC N/A 234000 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234154 - 234216DC N/A 234000 N/A 15.5 in393.7 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234160 - 234216DC N/A 234000 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234154 - 234221D N/A 234000 N/A 15.5 in393.7 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234156W - 234221D N/A 234000 N/A 15.6250 in396.875 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234160 - 234221D N/A 234000 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234160W - 234221D N/A 234000 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234156 - 234221D N/A 234000 N/A 15.6250 in396.875 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234160 - 234221DC N/A 234000 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234160W - 234221DC N/A 234000 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234156 - 234221DC N/A 234000 N/A 15.6250 in396.875 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234154 - 234221DC N/A 234000 N/A 15.5 in393.7 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE234156W - 234221DC N/A 234000 N/A 15.6250 in396.875 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
EE241701 - 242377CD N/A 240000 N/A 17.0000 in431.800 mm N/A 23.7500 in603.25 mm N/A 2.875 in73.025 mm N/A 4.1250 in104.775 mm N/A 6.2849 in159.636 mm N/A 65700 lbf292000 N N/A 441000 lbf1960000 N N/A
EE241693 - 242377CD N/A 240000 N/A 16.9375 in430.213 mm N/A 23.7500 in603.25 mm N/A 2.875 in73.025 mm N/A 4.1250 in104.775 mm N/A 6.2849 in159.636 mm N/A 65700 lbf292000 N N/A 441000 lbf1960000 N N/A
24118 - 24262D N/A 24000 N/A 1 3/16 in30.163 mm N/A 2.6150 in66.421 mm N/A 0.7470 in18.974 mm N/A 1.5000 in38.100 mm N/A 1.7501 in44.453 mm N/A 3260 lbf14500 N N/A 21900 lbf97300 N N/A
24112 - 24262D N/A 24000 N/A 1 1/8 in28.575 mm N/A 2.6150 in66.421 mm N/A 0.7470 in18.974 mm N/A 1.5000 in38.100 mm N/A 1.7501 in44.453 mm N/A 3260 lbf14500 N N/A 21900 lbf97300 N N/A
EE243190 - 243251CD N/A 243000 N/A 19.0000 in482.600 mm N/A 24.9950 in634.873 mm N/A 3.1875 in80.963 mm N/A 5.6250 in142.875 mm N/A 7.0000 in177.800 mm N/A 85500 lbf380000 N N/A 574000 lbf2560000 N N/A
EE243196 - 243251CD N/A 243000 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 3.1875 in80.963 mm N/A 5.6250 in142.875 mm N/A 7.0000 in177.800 mm N/A 85500 lbf380000 N N/A 574000 lbf2560000 N N/A
Unit of Measure
« 6 7 8 9 10 »