Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE244180 - 244236CD | N/A 244000 | N/A 18.0000 in457.200 mm | N/A 23.5000 in596.9 mm | N/A 2.875 in73.025 mm | N/A 4.7500 in120.650 mm | N/A 6.4999 in165.097 mm | N/A 82400 lbf367000 N | N/A 554000 lbf2460000 N |
N/A
|
| 24780 - 24720D | N/A 24700 | N/A 1 5/8 in41.275 mm | N/A 3 in76.2 mm | N/A 0.9063 in23.02 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.210 mm | N/A 4400 lbf19600 N | N/A 29600 lbf132000 N |
N/A
|
| 24781 - 24720D | N/A 24700 | N/A 1 5/8 in41.275 mm | N/A 3 in76.2 mm | N/A 0.9063 in23.02 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.210 mm | N/A 4400 lbf19600 N | N/A 29600 lbf132000 N |
N/A
|
| 24781 - 24720XD | N/A 24700 | N/A 1 5/8 in41.275 mm | N/A 3 in76.2 mm | N/A 0.9063 in23.02 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.210 mm | N/A 4400 lbf19600 N | N/A 29600 lbf132000 N |
N/A
|
| 2581 - 2523D | N/A 2500 | N/A 1 5/16 in33.338 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2586 - 2523D | N/A 2500 | N/A 1.1811 in30 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2582 - 2523D | N/A 2500 | N/A 1 1/4 in31.750 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2584 - 2523D | N/A 2500 | N/A 1.2808 in32.532 mm | N/A 2.7500 in69.850 mm | N/A 1.0608 in26.944 mm | N/A 2.2500 in57.150 mm | N/A 2.7500 in69.850 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2558 - 2523D | N/A 2500 | N/A 1 3/16 in30.163 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2585 - 2523D | N/A 2500 | N/A 1 5/16 in33.338 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2560X - 2523D | N/A 2500 | N/A 1.1811 in30 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2580A - 2523D | N/A 2500 | N/A 1 1/4 in31.750 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2580 - 2523D | N/A 2500 | N/A 1 1/4 in31.750 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2578 - 2523D | N/A 2500 | N/A 1 1/8 in28.575 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2559 - 2523D | N/A 2500 | N/A 1 3/16 in30.163 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2585 - 2524YD | N/A 2500 | N/A 1 5/16 in33.338 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2582 - 2524YD | N/A 2500 | N/A 1 1/4 in31.750 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2581 - 2524YD | N/A 2500 | N/A 1 5/16 in33.338 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2578 - 2524YD | N/A 2500 | N/A 1 1/8 in28.575 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2558 - 2524YD | N/A 2500 | N/A 1 3/16 in30.163 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2580 - 2524YD | N/A 2500 | N/A 1 1/4 in31.750 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 2.2500 in57.150 mm | N/A 2.6250 in66.675 mm | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 25580 - 25520D | N/A 25500 | N/A 1 3/4 in44.450 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A
|
| 25576 - 25520D | N/A 25500 | N/A 1 11/16 in42.863 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A
|
| 25584 - 25520D | N/A 25500 | N/A 1.7710 in44.983 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A
|
| 25577 - 25520D | N/A 25500 | N/A 1.6880 in42.875 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A
|