Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
« 16 17 18 19 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

LM287649D - LM287610 N/A LM287600 N/A 36.9375 in938.213 mm N/A 50.0000 in1270.000 mm N/A 15.7500 in400.050 mm N/A 6.6875 in169.863 mm N/A 15.7499 in400.047 mm N/A 3570000 lbf15900000 N N/A
LM451349D - LM451310 N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 275000 lbf1220000 N N/A
LM451349D - LM451310V N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 275000 lbf1220000 N N/A
LM451349DGW - LM451310V N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 275000 lbf1220000 N N/A
LM451349DGW - LM451310 N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 275000 lbf1220000 N N/A
LM451349DW - LM451310V N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 275000 lbf1220000 N N/A
LM451349DW - LM451310 N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 275000 lbf1220000 N N/A
LM451349DWX - LM451310V N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 338000 lbf1500000 N N/A
LM451349DWX - LM451310 N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 338000 lbf1500000 N N/A
LM654640D - LM654611 N/A LM654600 N/A 10.7500 in273.050 mm N/A 14.961 in380.009 mm N/A 4.6250 in117.475 mm N/A 1.9375 in49.213 mm N/A 4.6250 in117.475 mm N/A 283000 lbf1260000 N N/A
LM654640D - LM654610 N/A LM654600 N/A 10.7500 in273.050 mm N/A 14.9960 in380.898 mm N/A 4.6250 in117.475 mm N/A 1.9375 in49.213 mm N/A 4.6250 in117.475 mm N/A 283000 lbf1260000 N N/A
LM654644D - LM654611 N/A LM654600 N/A 11.0070 in279.578 mm N/A 14.961 in380.009 mm N/A 4.6250 in117.475 mm N/A 1.9375 in49.213 mm N/A 4.6250 in117.475 mm N/A 283000 lbf1260000 N N/A
LM654648DW - LM654611 N/A LM654600 N/A 11.2500 in285.750 mm N/A 14.961 in380.009 mm N/A 4.6250 in117.475 mm N/A 1.9375 in49.213 mm N/A 4.6250 in117.475 mm N/A 283000 lbf1260000 N N/A
LM665949DGW - LM665911 N/A LM665900 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 5.9999 in152.397 mm N/A 530000 lbf2360000 N N/A
LM665949DGW - LM665910 N/A LM665900 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 5.9999 in152.397 mm N/A 530000 lbf2360000 N N/A
LM665949DW - LM665911 N/A LM665900 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 5.9999 in152.397 mm N/A 530000 lbf2360000 N N/A
LM742749DW - LM742714 N/A LM742700 N/A 8 1/2 in215.900 mm N/A 11.3750 in288.925 mm N/A 3.3750 in85.725 mm N/A 1.3750 in34.925 mm N/A 3.3749 in85.722 mm N/A 168000 lbf748000 N N/A
LM742749DW - LM742710 N/A LM742700 N/A 8 1/2 in215.900 mm N/A 11.25 in285.750 mm N/A 3.3750 in85.725 mm N/A 1.3750 in34.925 mm N/A 3.3749 in85.722 mm N/A 168000 lbf748000 N N/A
LM761648DW - LM761610 N/A LM761600 N/A 13.4375 in341.313 mm N/A 17.9960 in457.098 mm N/A 4.8125 in122.238 mm N/A 1.9375 in49.213 mm N/A 4.8124 in122.235 mm N/A 358000 lbf1590000 N N/A
LM761649DGW - LM761610 N/A LM761600 N/A 13.5060 in343.052 mm N/A 17.9960 in457.098 mm N/A 4.8125 in122.238 mm N/A 1.9375 in49.213 mm N/A 4.8124 in122.235 mm N/A 411000 lbf1830000 N N/A
LM761649DWH - LM761610 N/A LM761600 N/A 13.5060 in343.052 mm N/A 17.9960 in457.098 mm N/A 4.8125 in122.238 mm N/A 1.9375 in49.213 mm N/A 4.8124 in122.235 mm N/A 411000 lbf1830000 N N/A
LM767745D - LM767710 N/A LM767700 N/A 15.5 in393.7 mm N/A 21.5000 in546.1 mm N/A 5.4375 in138.113 mm N/A 2.1250 in53.975 mm N/A 5.4374 in138.110 mm N/A 513000 lbf2280000 N N/A
LM767749DGW - LM767710 N/A LM767700 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 5.4375 in138.113 mm N/A 2.1250 in53.975 mm N/A 5.4374 in138.110 mm N/A 513000 lbf2280000 N N/A
LM772749DW - LM772710 N/A LM772700 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 6.0625 in153.988 mm N/A 2.4375 in61.913 mm N/A 6.0625 in153.988 mm N/A 728000 lbf3240000 N N/A
M224749D - M224713A N/A M224700 N/A 4.7500 in120.650 mm N/A 6.7812 in172.242 mm N/A 2.6875 in68.263 mm N/A 1.0938 in27.783 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A
Unit of Measure
« 16 17 18 19