Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
« 16 17 18 19 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

M224749D - M224712 N/A M224700 N/A 4.7500 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 1.0938 in27.783 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A
M224749D - M224711 N/A M224700 N/A 4.7500 in120.650 mm N/A 6.7812 in172.242 mm N/A 2.6875 in68.263 mm N/A 1.0938 in27.783 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A
M224749D - M224710 N/A M224700 N/A 4.7500 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 1.0938 in27.783 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A
M231649D - M231610V N/A M231600 N/A 6 in152.400 mm N/A 8-3/4 in222.250 mm N/A 3.3125 in84.138 mm N/A 1.3750 in34.925 mm N/A 3.3124 in84.135 mm N/A 147000 lbf656000 N N/A
M244249DGW - M244210XX N/A M244200 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 4.5624 in115.885 mm N/A 272000 lbf1210000 N N/A
M244249DGW - M244210 N/A M244200 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 4.5624 in115.885 mm N/A 272000 lbf1210000 N N/A
M244249DW - M244210XX N/A M244200 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 4.5624 in115.885 mm N/A 272000 lbf1210000 N N/A
M244249DXX - M244210 N/A M244200 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 4.5624 in115.885 mm N/A 312000 lbf1390000 N N/A
M244249DXX - M244210XX N/A M244200 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 4.5624 in115.885 mm N/A 312000 lbf1390000 N N/A
M249748D - M249710X N/A M249700 N/A 10 in254 mm N/A 14.125 in358.775 mm N/A 5.1250 in130.175 mm N/A 2.1250 in53.975 mm N/A 5.1249 in130.172 mm N/A 358000 lbf1590000 N N/A
M249748D - M249710 N/A M249700 N/A 10 in254 mm N/A 14.125 in358.775 mm N/A 5.1250 in130.175 mm N/A 2.1250 in53.975 mm N/A 5.1249 in130.172 mm N/A 358000 lbf1590000 N N/A
M249748DGW - M249710X N/A M249700 N/A 10 in254 mm N/A 14.125 in358.775 mm N/A 5.1250 in130.175 mm N/A 2.1250 in53.975 mm N/A 5.1249 in130.172 mm N/A 358000 lbf1590000 N N/A
M249748DGW - M249710 N/A M249700 N/A 10 in254 mm N/A 14.125 in358.775 mm N/A 5.1250 in130.175 mm N/A 2.1250 in53.975 mm N/A 5.1249 in130.172 mm N/A 358000 lbf1590000 N N/A
M249748DW - M249710X N/A M249700 N/A 10 in254 mm N/A 14.125 in358.775 mm N/A 5.1250 in130.175 mm N/A 2.1250 in53.975 mm N/A 5.1249 in130.172 mm N/A 358000 lbf1590000 N N/A
M249749D - M249710 N/A M249700 N/A 10 in254 mm N/A 14.125 in358.775 mm N/A 5.1250 in130.175 mm N/A 2.1250 in53.975 mm N/A 5.1249 in130.172 mm N/A 358000 lbf1590000 N N/A
M249749D - M249710X N/A M249700 N/A 10 in254 mm N/A 14.125 in358.775 mm N/A 5.1250 in130.175 mm N/A 2.1250 in53.975 mm N/A 5.1249 in130.172 mm N/A 358000 lbf1590000 N N/A
M252338DW - M252310X N/A M252300 N/A 9.8750 in250.825 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 2.2500 in57.150 mm N/A 5.3749 in136.522 mm N/A 450000 lbf2000000 N N/A
M252349D - M252310X N/A M252300 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 2.2500 in57.150 mm N/A 5.3749 in136.522 mm N/A 450000 lbf2000000 N N/A
M252349D - M252310 N/A M252300 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 2.2500 in57.150 mm N/A 5.3749 in136.522 mm N/A 450000 lbf2000000 N N/A
M252349DW - M252310X N/A M252300 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 2.2500 in57.150 mm N/A 5.3749 in136.522 mm N/A 450000 lbf2000000 N N/A
M255449D - M255410 N/A M255400 N/A 11.3750 in288.925 mm N/A 16.0000 in406.400 mm N/A 5.6875 in144.463 mm N/A 2.3750 in60.325 mm N/A 5.6874 in144.460 mm N/A 466000 lbf2070000 N N/A
M255449DW - M255411 N/A M255400 N/A 11.3750 in288.925 mm N/A 16.0216 in406.949 mm N/A 5.6875 in144.463 mm N/A 2.4016 in61.001 mm N/A 5.6968 in144.699 mm N/A 466000 lbf2070000 N N/A
M255449DW - M255410 N/A M255400 N/A 11.3750 in288.925 mm N/A 16.0000 in406.400 mm N/A 5.6875 in144.463 mm N/A 2.3750 in60.325 mm N/A 5.6874 in144.460 mm N/A 466000 lbf2070000 N N/A
M257148DW - M257110 N/A M257100 N/A 12 in304.8 mm N/A 16.5 in419.1 mm N/A 5.1250 in130.175 mm N/A 2.1250 in53.975 mm N/A 5.1250 in130.175 mm N/A 468000 lbf2080000 N N/A
M257149DW - M257110 N/A M257100 N/A 12 in304.8 mm N/A 16.5 in419.1 mm N/A 5.1250 in130.175 mm N/A 2.1250 in53.975 mm N/A 5.1250 in130.175 mm N/A 468000 lbf2080000 N N/A
Unit of Measure
« 16 17 18 19