Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| HH255149D - HH255110 | N/A HH255100 | N/A 11 in279.4 mm | N/A 18 in457.2 mm | N/A 9.6250 in244.475 mm | N/A 4.1875 in106.363 mm | N/A 9.6250 in244.475 mm | N/A 1020000 lbf4560000 N |
N/A
|
| HH258249D - HH258210 | N/A HH258200 | N/A 11.9375 in303.213 mm | N/A 19.5000 in495.300 mm | N/A 10.3750 in263.525 mm | N/A 4.5000 in114.300 mm | N/A 10.3749 in263.522 mm | N/A 1120000 lbf5000000 N |
N/A
|
| HM237542D - HM237513 | N/A HM237500 | N/A 6.8750 in174.625 mm | N/A 11.4163 in289.974 mm | N/A 4.8750 in123.825 mm | N/A 1.8898 in48.001 mm | N/A 4.8750 in123.825 mm | N/A 322000 lbf1430000 N |
N/A
|
| HM237542D - HM237511 | N/A HM237500 | N/A 6.8750 in174.625 mm | N/A 11.3750 in288.925 mm | N/A 4.8750 in123.825 mm | N/A 1.8750 in47.625 mm | N/A 4.8750 in123.825 mm | N/A 322000 lbf1430000 N |
N/A
|
| HM237546D - HM237511 | N/A HM237500 | N/A 7 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.8750 in123.825 mm | N/A 1.8750 in47.625 mm | N/A 4.8750 in123.825 mm | N/A 322000 lbf1430000 N |
N/A
|
| HM237546D - HM237513 | N/A HM237500 | N/A 7 in177.800 mm | N/A 11.4163 in289.974 mm | N/A 4.8750 in123.825 mm | N/A 1.8898 in48.001 mm | N/A 4.8750 in123.825 mm | N/A 322000 lbf1430000 N |
N/A
|
| HM237546D - HM237510 | N/A HM237500 | N/A 7 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.8750 in123.825 mm | N/A 1.8750 in47.625 mm | N/A 4.8750 in123.825 mm | N/A 322000 lbf1430000 N |
N/A
|
| HM237546DD - HM237511 | N/A HM237500 | N/A 7 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 6.2500 in158.750 mm | N/A 1.8750 in47.625 mm | N/A 6.2500 in158.750 mm | N/A 322000 lbf1430000 N |
N/A
|
| HM237546DD - HM237513 | N/A HM237500 | N/A 7 in177.800 mm | N/A 11.4163 in289.974 mm | N/A 6.2500 in158.750 mm | N/A 1.8898 in48.001 mm | N/A 6.2500 in158.750 mm | N/A 322000 lbf1430000 N |
N/A
|
| HM237546DD - HM237510 | N/A HM237500 | N/A 7 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 6.2500 in158.750 mm | N/A 1.8750 in47.625 mm | N/A 6.2500 in158.750 mm | N/A 322000 lbf1430000 N |
N/A
|
| HM252340D - HM252315 | N/A HM252300 | N/A 9.8750 in250.825 mm | N/A 16.9970 in431.724 mm | N/A 5.5000 in139.700 mm | N/A 2.3750 in60.325 mm | N/A 5.7188 in145.258 mm | N/A 587000 lbf2610000 N |
N/A
|
| HM252340D - HM252310 | N/A HM252300 | N/A 9.8750 in250.825 mm | N/A 16.6250 in422.275 mm | N/A 5.5000 in139.700 mm | N/A 2.6250 in66.675 mm | N/A 5.9999 in152.397 mm | N/A 587000 lbf2610000 N |
N/A
|
| HM252340DW - HM252315 | N/A HM252300 | N/A 9.8750 in250.825 mm | N/A 16.9970 in431.724 mm | N/A 5.5000 in139.700 mm | N/A 2.3750 in60.325 mm | N/A 5.7188 in145.258 mm | N/A 587000 lbf2610000 N |
N/A
|
| HM252340DW - HM252310 | N/A HM252300 | N/A 9.8750 in250.825 mm | N/A 16.6250 in422.275 mm | N/A 5.5000 in139.700 mm | N/A 2.6250 in66.675 mm | N/A 5.9999 in152.397 mm | N/A 587000 lbf2610000 N |
N/A
|
| HM252347D - HM252310 | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.6250 in422.275 mm | N/A 5.5000 in139.700 mm | N/A 2.6250 in66.675 mm | N/A 5.9999 in152.397 mm | N/A 587000 lbf2610000 N |
N/A
|
| HM252347D - HM252315 | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.9970 in431.724 mm | N/A 5.5000 in139.700 mm | N/A 2.3750 in60.325 mm | N/A 5.7188 in145.258 mm | N/A 587000 lbf2610000 N |
N/A
|
| HM252348D - HM252315 | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.9970 in431.724 mm | N/A 6.0000 in152.400 mm | N/A 2.3750 in60.325 mm | N/A 5.8438 in148.433 mm | N/A 587000 lbf2610000 N |
N/A
|
| HM252348D - HM252310 | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.6250 in422.275 mm | N/A 6.0000 in152.400 mm | N/A 2.6250 in66.675 mm | N/A 6.1249 in155.572 mm | N/A 587000 lbf2610000 N |
N/A
|
| HM252348DW - HM252315 | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.9970 in431.724 mm | N/A 6.0000 in152.400 mm | N/A 2.3750 in60.325 mm | N/A 5.8438 in148.433 mm | N/A 587000 lbf2610000 N |
N/A
|
| HM252348DW - HM252310 | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.6250 in422.275 mm | N/A 6.0000 in152.400 mm | N/A 2.6250 in66.675 mm | N/A 6.1249 in155.572 mm | N/A 587000 lbf2610000 N |
N/A
|
| HM252349D - HM252310 | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.6250 in422.275 mm | N/A 6.0000 in152.400 mm | N/A 2.6250 in66.675 mm | N/A 6.1249 in155.572 mm | N/A 605000 lbf2690000 N |
N/A
|
| HM252349D - HM252315 | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.9970 in431.724 mm | N/A 6.0000 in152.400 mm | N/A 2.3750 in60.325 mm | N/A 5.8438 in148.433 mm | N/A 605000 lbf2690000 N |
N/A
|
| HM256849D - HM256810 | N/A HM256800 | N/A 11.8125 in300.038 mm | N/A 16.6250 in422.275 mm | N/A 5.9375 in150.813 mm | N/A 2.5 in63.5 mm | N/A 5.9375 in150.813 mm | N/A 508000 lbf2260000 N |
N/A
|
| HM256849DA - HM256810 | N/A HM256800 | N/A 11.8125 in300.038 mm | N/A 16.6250 in422.275 mm | N/A 5.9375 in150.813 mm | N/A 2.5 in63.5 mm | N/A 5.9375 in150.813 mm | N/A 508000 lbf2260000 N |
N/A
|
| HM256849DW - HM256810 | N/A HM256800 | N/A 11.8125 in300.038 mm | N/A 16.6250 in422.275 mm | N/A 5.9375 in150.813 mm | N/A 2.5 in63.5 mm | N/A 5.9375 in150.813 mm | N/A 508000 lbf2260000 N |
N/A
|