Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
« 16 17 18 19 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

M257248DGW - M257210 N/A M257200 N/A 12.0040 in304.902 mm N/A 16.2460 in412.648 mm N/A 5.0625 in128.588 mm N/A 2.1250 in53.975 mm N/A 5.0624 in128.585 mm N/A 437000 lbf1940000 N N/A
M262449D - M262410 N/A M262400 N/A 13.6875 in347.663 mm N/A 18.5000 in469.900 mm N/A 5.4375 in138.113 mm N/A 2.2500 in57.150 mm N/A 5.4374 in138.110 mm N/A 614000 lbf2730000 N N/A
M270749D - M270710 N/A M270700 N/A 17.6250 in447.675 mm N/A 25.0000 in635 mm N/A 8.8125 in223.838 mm N/A 3.7500 in95.250 mm N/A 8.8125 in223.838 mm N/A 1280000 lbf5700000 N N/A
M270749XDGW - M270710 N/A M270700 N/A 17.6250 in447.675 mm N/A 25.0000 in635 mm N/A 8.8125 in223.838 mm N/A 3.7500 in95.250 mm N/A 8.8125 in223.838 mm N/A 1210000 lbf5370000 N N/A
M272749DGW - M272710 N/A M272700 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 9.3750 in238.125 mm N/A 4.0000 in101.600 mm N/A 9.3749 in238.122 mm N/A 1460000 lbf6500000 N N/A
M282249D - M282210 N/A M282200 N/A 26.8750 in682.625 mm N/A 38.0000 in965.200 mm N/A 13.3125 in338.138 mm N/A 5.6250 in142.875 mm N/A 13.3124 in338.135 mm N/A 2440000 lbf10900000 N N/A
M652949DW - M652911 N/A M652900 N/A 11 in279.4 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 2.0000 in50.800 mm N/A 5.0000 in127 mm N/A 465000 lbf2070000 N N/A
M667944DW - M667911 N/A M667900 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6875 in68.263 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A
M667944DW - M667910 N/A M667900 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A
M667946DW - M667910 N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A
M667946DW - M667911 N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6875 in68.263 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A
M667947ADW - M667910 N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A
M667947DGW - M667910 N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A
M667947DW - M667910 N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A
M667947DW - M667911 N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6875 in68.263 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A
M667949D - M667911 N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6875 in68.263 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A
M667949D - M667910 N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A
M667949DXX - M667910 N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A
M667949DXX - M667911 N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6875 in68.263 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A
Unit of Measure
« 16 17 18 19