Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

93800D - J93129A N/A 93000 N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 4.8750 in123.825 mm N/A 1.8125 in46.038 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A
93800D - 93134 N/A 93000 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 4.8750 in123.825 mm N/A 2.1125 in53.658 mm N/A 5.4749 in139.062 mm N/A 286000 lbf1270000 N N/A
93800DGW - J93129A N/A 93000 N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 4.8750 in123.825 mm N/A 1.8125 in46.038 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A
93800DGW - 93134 N/A 93000 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 4.8750 in123.825 mm N/A 2.1125 in53.658 mm N/A 5.4749 in139.062 mm N/A 286000 lbf1270000 N N/A
93800DGW - 93126 N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 2.0000 in50.800 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A
93800DGW - 93125V N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 1.8125 in46.038 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A
93800DGW - 93125 N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 1.8125 in46.038 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A
93801D - J93129A N/A 93000 N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A
93801D - 93134 N/A 93000 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 2.1125 in53.658 mm N/A 5.8499 in148.587 mm N/A 286000 lbf1270000 N N/A
93801D - 93126 N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 2.0000 in50.800 mm N/A 5.6249 in142.872 mm N/A 286000 lbf1270000 N N/A
93801D - 93125 N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A
93801D - 93125V N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A
946D - 930 N/A 935 N/A 4.25 in107.95 mm N/A 8.1250 in206.375 mm N/A 6.0000 in152.400 mm N/A 2.1250 in53.975 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A
946D - 932 N/A 935 N/A 4.25 in107.95 mm N/A 8.3750 in212.725 mm N/A 6.0000 in152.400 mm N/A 2.1250 in53.975 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A
94704D - 94118 N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 6.2500 in158.750 mm N/A 1.8750 in47.625 mm N/A 6.2500 in158.750 mm N/A 258000 lbf1150000 N N/A
94704D - 94113A N/A 94000 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.2500 in158.750 mm N/A 1.8750 in47.625 mm N/A 6.2500 in158.750 mm N/A 258000 lbf1150000 N N/A
94706D - 94118 N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 4.8750 in123.825 mm N/A 1.8750 in47.625 mm N/A 4.8750 in123.825 mm N/A 258000 lbf1150000 N N/A
94706D - 94113A N/A 94000 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 1.8750 in47.625 mm N/A 4.8750 in123.825 mm N/A 258000 lbf1150000 N N/A
95474D - 95975 N/A 95000 N/A 4.7500 in120.650 mm N/A 9 3/4 in247.650 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A
95474D - 95929 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 1.9665 in49.949 mm N/A 5.6022 in142.296 mm N/A 246000 lbf1090000 N N/A
95474D - 95928 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A
95474D - 95926 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A
95474D - 95925 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A
95474D - 95923V N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A
95474D - 95912 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.1250 in231.775 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A
Unit of Measure
« 6 7 8 9 10 »