This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 31313 | N/A 31313M | N/A 65 mm2.5591 in | N/A 140 mm5.5118 in | N/A 33.000 mm1.2992 in | N/A 23.000 mm0.9055 in | N/A 36 mm1.4173 in | N/A 212000 N47800 lbf | N/A 217000 N48700 lbf |
N/A
|
| X32013X - Y32013X | N/A 32013X | N/A 65 mm2.5591 in | N/A 100 mm3.937 in | N/A 23.000 mm0.9055 in | N/A 17.500 mm0.6890 in | N/A 23.000 mm0.9055 in | N/A 116000 N26100 lbf | N/A 137000 N30900 lbf |
N/A
|
| XAA32013X - Y32013X | N/A 32013X | N/A 65 mm2.5591 in | N/A 100 mm3.937 in | N/A 23.000 mm0.9055 in | N/A 17.500 mm0.6890 in | N/A 23.000 mm0.9055 in | N/A 116000 N26100 lbf | N/A 137000 N30900 lbf |
N/A
|
| 32213 | N/A 32213 | N/A 65 mm2.5591 in | N/A 120 mm4.7244 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 32.750 mm1.2894 in | N/A 174000 N39100 lbf | N/A 209000 N46900 lbf |
N/A
|
| 32313 | N/A 32313M | N/A 65 mm2.5591 in | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 39 mm1.5354 in | N/A 51 mm2.0079 in | N/A 320000 N72000 lbf | N/A 388000 N87200 lbf |
N/A
|
| 33013 | N/A 33013M | N/A 65 mm2.5591 in | N/A 100 mm3.937 in | N/A 27.000 mm1.0630 in | N/A 21.000 mm0.8268 in | N/A 27.000 mm1.0630 in | N/A 127000 N28500 lbf | N/A 162000 N36400 lbf |
N/A
|
| 33113 | N/A 33113 | N/A 65 mm2.5591 in | N/A 110 mm4.3307 in | N/A 34.000 mm1.3386 in | N/A 26.500 mm1.0433 in | N/A 34.000 mm1.3386 in | N/A 167000 N37500 lbf | N/A 225000 N50600 lbf |
N/A
|
| X32213 - YAA32213 | N/A 32213 | N/A 65 mm2.5591 in | N/A 120 mm4.7244 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 32.750 mm1.2894 in | N/A 174000 N39100 lbf | N/A 209000 N46900 lbf |
N/A
|
| JF7049A - JF7010 | N/A JF7000 | N/A 70 mm2.7559 in | N/A 130 mm5.1181 in | N/A 42.000 mm1.6535 in | N/A 35 mm1.378 in | N/A 43.000 mm1.6929 in | N/A 325000 N73200 lbf | N/A 360000 N80800 lbf |
N/A
|
| JH913848 - JH913811 | N/A H913800 | N/A 70 mm2.7559 in | N/A 150 mm5.9055 in | N/A 39.688 mm1.5625 in | N/A 25.400 mm1.0000 in | N/A 41.275 mm1.6250 in | N/A 273000 N61300 lbf | N/A 256000 N57500 lbf |
N/A
|
| JLM813049 - JLM813010 | N/A LM813000 | N/A 70 mm2.7559 in | N/A 110 mm4.3307 in | N/A 25.000 mm0.9843 in | N/A 20.500 mm0.8071 in | N/A 26.000 mm1.0236 in | N/A 115000 N25700 lbf | N/A 168000 N37800 lbf |
N/A
|
| JM612949 - JM612910 | N/A M612900 | N/A 70 mm2.7559 in | N/A 115 mm4.5276 in | N/A 29.000 mm1.1417 in | N/A 23.000 mm0.9055 in | N/A 29.000 mm1.1417 in | N/A 178000 N40000 lbf | N/A 198000 N44500 lbf |
N/A
|
| JM612949 - JM612910V | N/A M612900 | N/A 70 mm2.7559 in | N/A 115 mm4.5276 in | N/A 29.000 mm1.1417 in | N/A 23.000 mm0.9055 in | N/A 29.000 mm1.1417 in | N/A 178000 N40000 lbf | N/A 198000 N44500 lbf |
N/A
|
| JP7049 - JP7010 | N/A JP7000 | N/A 70 mm2.7559 in | N/A 110 mm4.3307 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 21.000 mm0.8268 in | N/A 91600 N20600 lbf | N/A 112000 N25200 lbf |
N/A
|
| JW7049 - JW7010 | N/A JW7000 | N/A 70 mm2.7559 in | N/A 140 mm5.5118 in | N/A 35.500 mm1.3976 in | N/A 27 mm1.063 in | N/A 39.000 mm1.5354 in | N/A 241000 N54200 lbf | N/A 257000 N57800 lbf |
N/A
|
| JW7049 - JW7010AX | N/A JW7000 | N/A 70 mm2.7559 in | N/A 140 mm5.5118 in | N/A 35.500 mm1.3976 in | N/A 27 mm1.063 in | N/A 39.000 mm1.5354 in | N/A 241000 N54200 lbf | N/A 257000 N57800 lbf |
N/A
|
| 30214 | N/A 30214 | N/A 70 mm2.7559 in | N/A 125 mm4.9213 in | N/A 24.000 mm0.9449 in | N/A 21.000 mm0.8268 in | N/A 26.250 mm1.0335 in | N/A 138000 N31000 lbf | N/A 157000 N35300 lbf |
N/A
|
| XA30214 - Y30214 | N/A 30214 | N/A 70 mm2.7559 in | N/A 125 mm4.9213 in | N/A 24.000 mm0.9449 in | N/A 21.000 mm0.8268 in | N/A 26.250 mm1.0335 in | N/A 138000 N31000 lbf | N/A 157000 N35300 lbf |
N/A
|
| 30314 | N/A 30314M | N/A 70 mm2.7559 in | N/A 150 mm5.9055 in | N/A 35.000 mm1.3780 in | N/A 30.000 mm1.1811 in | N/A 38.000 mm1.4961 in | N/A 251000 N56500 lbf | N/A 276000 N62000 lbf |
N/A
|
| 31314 | N/A 31314M | N/A 70 mm2.7559 in | N/A 150 mm5.9055 in | N/A 35.000 mm1.3780 in | N/A 25.000 mm0.9843 in | N/A 38.000 mm1.4961 in | N/A 252000 N56800 lbf | N/A 235000 N52900 lbf |
N/A
|
| X32014X - Y32014X | N/A 32014X | N/A 70 mm2.7559 in | N/A 110 mm4.3307 in | N/A 25.000 mm0.9843 in | N/A 19.000 mm0.7480 in | N/A 25.000 mm0.9843 in | N/A 133000 N29900 lbf | N/A 163000 N36700 lbf |
N/A
|
| X32214 - Y32214 | N/A 32214 | N/A 70 mm2.7559 in | N/A 125 mm4.9213 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 33.250 mm1.3091 in | N/A 216000 N48600 lbf | N/A 224000 N50400 lbf |
N/A
|
| 32214 | N/A 32214M | N/A 70 mm2.7559 in | N/A 125 mm4.9213 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 33.250 mm1.3091 in | N/A 216000 N48600 lbf | N/A 224000 N50400 lbf |
N/A
|
| 33014 | N/A 33014M | N/A 70 mm2.7559 in | N/A 110 mm4.3307 in | N/A 31.000 mm1.2205 in | N/A 25.500 mm1.0039 in | N/A 31.000 mm1.2205 in | N/A 153000 N34500 lbf | N/A 236000 N53000 lbf |
N/A
|
| X33114 - Y33114 | N/A 33114 | N/A 70 mm2.7559 in | N/A 120 mm4.7244 in | N/A 37.000 mm1.4567 in | N/A 29.000 mm1.1417 in | N/A 37.000 mm1.4567 in | N/A 235000 N52800 lbf | N/A 270000 N60800 lbf |
N/A
|