This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| JM734449A - JM734410 | N/A M734400 | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 383000 N86100 lbf | N/A 710000 N160000 lbf |
N/A
|
| JM734449 - JM734410 | N/A M734400 | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 401000 N90200 lbf | N/A 759000 N171000 lbf |
N/A
|
| JM734449V - JM734410V | N/A M734400 | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 460000 N103000 lbf | N/A 759000 N171000 lbf |
N/A
|
| JM734449A - JM734410V | N/A M734400 | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 383000 N86100 lbf | N/A 710000 N160000 lbf |
N/A
|
| JM734449 - JM734410V | N/A M734400 | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 401000 N90200 lbf | N/A 759000 N171000 lbf |
N/A
|
| JM734449 - JM734411 | N/A M734400 | N/A 170 mm6.6929 in | N/A 241.000 mm9.4882 in | N/A 44.500 mm1.7520 in | N/A 42 mm1.6535 in | N/A 51 mm2.0079 in | N/A 401000 N90200 lbf | N/A 759000 N171000 lbf |
N/A
|
| 32034X | N/A 32034XM | N/A 170 mm6.6929 in | N/A 260 mm10.2362 in | N/A 57.000 mm2.2441 in | N/A 43 mm1.6929 in | N/A 57.000 mm2.2441 in | N/A 610000 N137000 lbf | N/A 1020000 N229000 lbf |
N/A
|
| 32934 | N/A 32934M | N/A 170 mm6.6929 in | N/A 230 mm9.0551 in | N/A 38.000 mm1.4961 in | N/A 30.000 mm1.1811 in | N/A 38.000 mm1.4961 in | N/A 348000 N78300 lbf | N/A 637000 N143000 lbf |
N/A
|
| JM736149AA - JM736110 | N/A M736100 | N/A 180 mm7.0866 in | N/A 250 mm9.8425 in | N/A 45 mm1.7717 in | N/A 37.000 mm1.4567 in | N/A 47.000 mm1.8504 in | N/A 409000 N92000 lbf | N/A 786000 N177000 lbf |
N/A
|
| JM736149A - JM736110 | N/A M736100 | N/A 180 mm7.0866 in | N/A 250 mm9.8425 in | N/A 45 mm1.7717 in | N/A 37.000 mm1.4567 in | N/A 47.000 mm1.8504 in | N/A 409000 N92000 lbf | N/A 786000 N177000 lbf |
N/A
|
| JM736149 - JM736110 | N/A M736100 | N/A 180 mm7.0866 in | N/A 250 mm9.8425 in | N/A 45 mm1.7717 in | N/A 37.000 mm1.4567 in | N/A 47.000 mm1.8504 in | N/A 409000 N92000 lbf | N/A 786000 N177000 lbf |
N/A
|
| JP18049 - JP18010 | N/A JP18000 | N/A 180 mm7.0866 in | N/A 240 mm9.4488 in | N/A 30.000 mm1.1811 in | N/A 23.000 mm0.9055 in | N/A 32.000 mm1.2598 in | N/A 239000 N53600 lbf | N/A 409000 N92000 lbf |
N/A
|
| 32036X | N/A 32036XM | N/A 180 mm7.0866 in | N/A 280 mm11.0236 in | N/A 64.000 mm2.5197 in | N/A 48 mm1.8898 in | N/A 64.000 mm2.5197 in | N/A 707000 N159000 lbf | N/A 1240000 N280000 lbf |
N/A
|
| 32936 | N/A 32936M | N/A 180 mm7.0866 in | N/A 250 mm9.8425 in | N/A 45 mm1.7717 in | N/A 34 mm1.3386 in | N/A 45 mm1.7717 in | N/A 403000 N90600 lbf | N/A 795000 N179000 lbf |
N/A
|
| JM738249A - JM738210 | N/A M738200 | N/A 190 mm7.4803 in | N/A 260 mm10.2362 in | N/A 44.000 mm1.7323 in | N/A 36.500 mm1.4370 in | N/A 46.000 mm1.8110 in | N/A 407000 N91500 lbf | N/A 807000 N181000 lbf |
N/A
|
| JM738249 - JM738210 | N/A M738200 | N/A 190 mm7.4803 in | N/A 260 mm10.2362 in | N/A 44.000 mm1.7323 in | N/A 36.500 mm1.4370 in | N/A 46.000 mm1.8110 in | N/A 407000 N91500 lbf | N/A 807000 N181000 lbf |
N/A
|
| 32038X | N/A 32038XM | N/A 190 mm7.4803 in | N/A 290 mm11.4173 in | N/A 64.000 mm2.5197 in | N/A 48 mm1.8898 in | N/A 64.000 mm2.5197 in | N/A 719000 N162000 lbf | N/A 1290000 N290000 lbf |
N/A
|
| JHM840449 - JHM840410 | N/A HM840400 | N/A 200 mm7.874 in | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 51.000 mm2.0079 in | N/A 65.000 mm2.5591 in | N/A 695000 N156000 lbf | N/A 1280000 N287000 lbf |
N/A
|
| JHM840449A - JHM840410 | N/A HM840400 | N/A 200 mm7.874 in | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 51.000 mm2.0079 in | N/A 65.000 mm2.5591 in | N/A 695000 N156000 lbf | N/A 1280000 N287000 lbf |
N/A
|
| 30240 | N/A 30240 | N/A 200 mm7.874 in | N/A 360 mm14.1732 in | N/A 58.000 mm2.2835 in | N/A 48 mm1.8898 in | N/A 64.000 mm2.5197 in | N/A 891000 N200000 lbf | N/A 1330000 N299000 lbf |
N/A
|
| 32040X | N/A 32040XM | N/A 200 mm7.874 in | N/A 310 mm12.2047 in | N/A 70 mm2.7559 in | N/A 53.000 mm2.0866 in | N/A 70.000 mm2.7559 in | N/A 847000 N191000 lbf | N/A 1520000 N342000 lbf |
N/A
|
| 32940 | N/A 32940M | N/A 200 mm7.874 in | N/A 280 mm11.0236 in | N/A 51 mm2.0079 in | N/A 39 mm1.5354 in | N/A 51 mm2.0079 in | N/A 561000 N126000 lbf | N/A 1050000 N235000 lbf |
N/A
|
| 32044X | N/A 32044XM | N/A 220 mm8.6614 in | N/A 340 mm13.3858 in | N/A 76 mm2.9921 in | N/A 57 mm2.2441 in | N/A 76.000 mm2.9921 in | N/A 994000 N223000 lbf | N/A 1800000 N405000 lbf |
N/A
|
| 32944 | N/A 32944M | N/A 220 mm8.6614 in | N/A 300 mm11.811 in | N/A 51 mm2.0079 in | N/A 39 mm1.5354 in | N/A 51 mm2.0079 in | N/A 561000 N126000 lbf | N/A 1090000 N245000 lbf |
N/A
|
| JP24049 - JP24010 | N/A JP24000 | N/A 240 mm9.4488 in | N/A 320 mm12.5984 in | N/A 39 mm1.5354 in | N/A 30.000 mm1.1811 in | N/A 42.000 mm1.6535 in | N/A 440000 N99000 lbf | N/A 808000 N182000 lbf |
N/A
|