timken-TNA-top-angle-view
Unit of Measure
1 2 3 4 5 

Part Number

d - Bore

D - Cup Outer Diameter

T - Bearing Width across Cones

C - Double Cup Width

C1 - Dynamic Radial Rating (1 million revolutions)

CAD

HM252349NA - HM252315CD N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 6.8125 in173.038 mm N/A 5.0625 in128.588 mm N/A 605000 lbf2690000 N N/A
HM252348NA - HM252315CD N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 6.8125 in173.038 mm N/A 5.0625 in128.588 mm N/A 587000 lbf2610000 N N/A
NA329116 - 329173CD N/A 11.8420 in300.787 mm N/A 17.246 in438.048 mm N/A 6.3750 in161.925 mm N/A 4.875 in123.825 mm N/A 422000 lbf1880000 N N/A
NA329115 - 329173CD N/A 11.8420 in300.787 mm N/A 17.246 in438.048 mm N/A 6.3750 in161.925 mm N/A 4.875 in123.825 mm N/A 432000 lbf1920000 N N/A
NA329116 - 329176D N/A 11.8420 in300.787 mm N/A 17.5 in444.5 mm N/A 6.3750 in161.925 mm N/A 6.375 in161.925 mm N/A 422000 lbf1880000 N N/A
NA329120 - 329173CD N/A 12 in304.8 mm N/A 17.246 in438.048 mm N/A 6.3750 in161.925 mm N/A 4.875 in123.825 mm N/A 422000 lbf1880000 N N/A
NA329121 - 329173CD N/A 12 in304.8 mm N/A 17.246 in438.048 mm N/A 6.3750 in161.925 mm N/A 4.875 in123.825 mm N/A 432000 lbf1920000 N N/A
NA231400 - 232026D N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 5.75 in146.05 mm N/A 4.2500 in107.950 mm N/A 412000 lbf1830000 N N/A
NA285160 - 285228D N/A 16.0000 in406.400 mm N/A 22.6250 in574.675 mm N/A 6.1875 in157.162 mm N/A 4.1875 in106.363 mm N/A 434000 lbf1930000 N N/A
NA26118SW - 26284D N/A 1.1806 in29.987 mm N/A 2.8336 in71.973 mm N/A 1.6835 in42.76 mm N/A 1.4375 in36.513 mm N/A 27300 lbf121000 N N/A
NA438SW - 432D N/A 1 3/4 in44.450 mm N/A 3.7500 in95.250 mm N/A 2.4376 in61.915 mm N/A 2.0000 in50.800 mm N/A 49700 lbf221000 N N/A
NA3780SW - 3729D N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.5625 in65.088 mm N/A 2.0625 in52.388 mm N/A 47800 lbf213000 N N/A
NA455SW - 452D N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.5626 in65.090 mm N/A 2.1250 in53.975 mm N/A 53100 lbf236000 N N/A
NA558SW - 552D N/A 2 3/8 in60.325 mm N/A 4-7/8 in123.825 mm N/A 3.125 in79.375 mm N/A 2.5 in63.5 mm N/A 74700 lbf332000 N N/A
NA643SW - 632D N/A 2 3/4 in69.850 mm N/A 5.3750 in136.525 mm N/A 3.75 in95.25 mm N/A 3 in76.2 mm N/A 91200 lbf406000 N N/A
NA484SW - 472D N/A 2.7559 in70 mm N/A 4.7244 in120 mm N/A 2.5626 in65.090 mm N/A 2.1250 in53.975 mm N/A 56100 lbf250000 N N/A
NA495SW - 493D N/A 3 in76.2 mm N/A 5.3750 in136.525 mm N/A 2.75 in69.85 mm N/A 2.1250 in53.975 mm N/A 60500 lbf269000 N N/A
NA659SW - 654D N/A 3 in76.2 mm N/A 6 in152.400 mm N/A 3.75 in95.25 mm N/A 3 in76.2 mm N/A 96700 lbf430000 N N/A
NA497SW - 493D N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 2.875 in73.025 mm N/A 2.1250 in53.975 mm N/A 57100 lbf254000 N N/A
NA593SW - 592D N/A 3 1/2 in88.900 mm N/A 6 in152.400 mm N/A 3.25 in82.55 mm N/A 2.5 in63.5 mm N/A 84600 lbf376000 N N/A
NA759SW - 752D N/A 3 1/2 in88.900 mm N/A 6-3/8 in161.925 mm N/A 4.125 in104.775 mm N/A 3.3750 in85.725 mm N/A 128000 lbf570000 N N/A
NA776SW - 773D N/A 3 3/4 in95.250 mm N/A 7.0866 in180 mm N/A 4.125 in104.775 mm N/A 3.3750 in85.725 mm N/A 135000 lbf603000 N N/A
NA776SW - 774D N/A 3 3/4 in95.250 mm N/A 7-1/8 in180.975 mm N/A 4.125 in104.775 mm N/A 3.3750 in85.725 mm N/A 135000 lbf603000 N N/A
NA691SW - 672D N/A 4 in101.600 mm N/A 6.6250 in168.275 mm N/A 3.625 in92.075 mm N/A 2.75 in69.85 mm N/A 104000 lbf461000 N N/A
L163149NW - L163110CD N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 5.375 in136.525 mm N/A 4.375 in111.125 mm N/A 287000 lbf1280000 N N/A
Unit of Measure
1 2 3 4 5