Drives chain single pitch image
Unit of Measure
1 2 3 4 5 »  

Part Number

P - Pitch

Chain Material

Chain Series

Types of Stainless Steel

80HZCR (1.000" Pitch) N/A 1.000 N/A Silver Shield CR® N/A Heavy Duty N/A
80CC (1.000" Pitch) N/A 1.000 N/A Silver Shield CR® with CHP Pins N/A Standard N/A
80HCC (1.000" Pitch) N/A 1.000 N/A Silver Shield CR® with CHP Pins N/A Heavy Duty N/A
80HZCC (1.000" Pitch) N/A 1.000 N/A Silver Shield CR® with CHP Pins N/A Heavy Duty N/A
100AS (1.250" Pitch) N/A 1.250 N/A Stainless Steel N/A Standard N/A 600 (AS)
100NS (1.250" Pitch) N/A 1.250 N/A Stainless Steel N/A Standard N/A 316 (NS)
100PS (1.250" Pitch) N/A 1.250 N/A Stainless Steel N/A Standard N/A 304 (PS)
100CS (1.250" Pitch) N/A 1.250 N/A Carbon Steel N/A Standard N/A
100HZCS (1.250" Pitch) N/A 1.250 N/A Carbon Steel N/A Heavy Duty N/A
100CH (1.250" Pitch) N/A 1.250 N/A Extended Life CHP® N/A Standard N/A
100HZCH (1.250" Pitch) N/A 1.250 N/A Extended Life CHP® N/A Heavy Duty N/A
100NP (1.250" Pitch) N/A 1.250 N/A Nickel Plated N/A Standard N/A
100HZNP (1.250" Pitch) N/A 1.250 N/A Nickel Plated N/A Heavy Duty N/A
100CR (1.250" Pitch) N/A 1.250 N/A Silver Shield CR® N/A Standard N/A
100HZCR (1.250" Pitch) N/A 1.250 N/A Silver Shield CR® N/A Heavy Duty N/A
100CC (1.250" Pitch) N/A 1.250 N/A Silver Shield CR® with CHP Pins N/A Standard N/A
100HZCC (1.250" Pitch) N/A 1.250 N/A Silver Shield CR® with CHP Pins N/A Heavy Duty N/A
120AS (1.500" Pitch) N/A 1.500 N/A Stainless Steel N/A Standard N/A 600 (AS)
120NS (1.500" Pitch) N/A 1.500 N/A Stainless Steel N/A Standard N/A 316 (NS)
120PS (1.500" Pitch) N/A 1.500 N/A Stainless Steel N/A Standard N/A 304 (PS)
120CS (1.500" Pitch) N/A 1.500 N/A Carbon Steel N/A Standard N/A
120HZCS (1.500" Pitch) N/A 1.500 N/A Carbon Steel N/A Heavy Duty N/A
120CH (1.500" Pitch) N/A 1.500 N/A Extended Life CHP® N/A Standard N/A
120HZCH (1.500" Pitch) N/A 1.500 N/A Extended Life CHP® N/A Heavy Duty N/A
120NP (1.500" Pitch) N/A 1.500 N/A Nickel Plated N/A Standard N/A
Unit of Measure
1 2 3 4 5 »