P - Pitch |
Chain Material |
Chain Series |
Types of Stainless Steel |
|---|---|---|---|---|
| 80HZCR (1.000" Pitch) | N/A 1.000 | N/A Silver Shield CR® | N/A Heavy Duty | N/A |
| 80CC (1.000" Pitch) | N/A 1.000 | N/A Silver Shield CR® with CHP Pins | N/A Standard | N/A |
| 80HCC (1.000" Pitch) | N/A 1.000 | N/A Silver Shield CR® with CHP Pins | N/A Heavy Duty | N/A |
| 80HZCC (1.000" Pitch) | N/A 1.000 | N/A Silver Shield CR® with CHP Pins | N/A Heavy Duty | N/A |
| 100AS (1.250" Pitch) | N/A 1.250 | N/A Stainless Steel | N/A Standard | N/A 600 (AS) |
| 100NS (1.250" Pitch) | N/A 1.250 | N/A Stainless Steel | N/A Standard | N/A 316 (NS) |
| 100PS (1.250" Pitch) | N/A 1.250 | N/A Stainless Steel | N/A Standard | N/A 304 (PS) |
| 100CS (1.250" Pitch) | N/A 1.250 | N/A Carbon Steel | N/A Standard | N/A |
| 100HZCS (1.250" Pitch) | N/A 1.250 | N/A Carbon Steel | N/A Heavy Duty | N/A |
| 100CH (1.250" Pitch) | N/A 1.250 | N/A Extended Life CHP® | N/A Standard | N/A |
| 100HZCH (1.250" Pitch) | N/A 1.250 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |
| 100NP (1.250" Pitch) | N/A 1.250 | N/A Nickel Plated | N/A Standard | N/A |
| 100HZNP (1.250" Pitch) | N/A 1.250 | N/A Nickel Plated | N/A Heavy Duty | N/A |
| 100CR (1.250" Pitch) | N/A 1.250 | N/A Silver Shield CR® | N/A Standard | N/A |
| 100HZCR (1.250" Pitch) | N/A 1.250 | N/A Silver Shield CR® | N/A Heavy Duty | N/A |
| 100CC (1.250" Pitch) | N/A 1.250 | N/A Silver Shield CR® with CHP Pins | N/A Standard | N/A |
| 100HZCC (1.250" Pitch) | N/A 1.250 | N/A Silver Shield CR® with CHP Pins | N/A Heavy Duty | N/A |
| 120AS (1.500" Pitch) | N/A 1.500 | N/A Stainless Steel | N/A Standard | N/A 600 (AS) |
| 120NS (1.500" Pitch) | N/A 1.500 | N/A Stainless Steel | N/A Standard | N/A 316 (NS) |
| 120PS (1.500" Pitch) | N/A 1.500 | N/A Stainless Steel | N/A Standard | N/A 304 (PS) |
| 120CS (1.500" Pitch) | N/A 1.500 | N/A Carbon Steel | N/A Standard | N/A |
| 120HZCS (1.500" Pitch) | N/A 1.500 | N/A Carbon Steel | N/A Heavy Duty | N/A |
| 120CH (1.500" Pitch) | N/A 1.500 | N/A Extended Life CHP® | N/A Standard | N/A |
| 120HZCH (1.500" Pitch) | N/A 1.500 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |
| 120NP (1.500" Pitch) | N/A 1.500 | N/A Nickel Plated | N/A Standard | N/A |