
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Body - 4340 alloy steel per AMS 6415 - heat treated - cadmium plated.
- Ball - 440C stainless steel per AMS 5630 - heat treated.
- Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ASM-3TC)
- Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F.
- No load rotational breakaway torque can be varied to meet specific application requirements.
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASWK-3T.
- As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
- Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/2, and are approved for procurement under this specification.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASW-3T | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lbs |
N/A
|
| ASW-3TC | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lbs |
N/A
|
| ASG-3T | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lbs |
N/A
|
| ASG-3TC | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lbs |
N/A
|
| ASWK-3T | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lbs |
N/A
|
| ASWK-3TC | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lbs |
N/A
|
| ASGK-3T | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lbs |
N/A
|
| ASGK-3TC | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lbs |
N/A
|
| ASW-4T | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lbs |
N/A
|
| ASW-4TC | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lbs |
N/A
|
| ASG-4T | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lbs |
N/A
|
| ASG-4TC | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lbs |
N/A
|
| ASWK-4T | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lbs |
N/A
|
| ASWK-4TC | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lbs |
N/A
|
| ASGK-4T | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lbs |
N/A
|
| ASGK-4TC | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lbs |
N/A
|
| ASW-5T | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lbs |
N/A
|
| ASW-5TC | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lbs |
N/A
|
| ASG-5T | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lbs |
N/A
|
| ASG-5TC | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lbs |
N/A
|
| ASWK-5T | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lbs |
N/A
|
| ASWK-5TC | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lbs |
N/A
|
| ASGK-5T | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lbs |
N/A
|
| ASGK-5TC | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lbs |
N/A
|
| ASW-6T | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 3/8-24 | N/A 8,550 lbs |
N/A
|