Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Body - PH 13-8 Mo Stainless Steel per AMS 5629 - heat treated.
- Ball - 440C stainless steel per AMS 5630 - heat treated.
- Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ASM-3ETC)
- Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F
- No load rotational breakaway torque can be varied to meet specific application requirements.
- Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASMK-3T.
- As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
- All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
- Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/6, and are approved for procurement under this specification.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASM-3ET | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASM-3ETC | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASB-3ET | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASB-3ETC | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASMK-3ET | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASMK-3ETC | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASBK-3ET | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASBK-3ETC | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASM-4ET | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASM-4ETC | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASB-4ET | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASB-4ETC | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASMK-4ET | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASMK-4ETC | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASBK-4ET | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASBK-4ETC | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASM-5ET | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A
|
| ASM-5ETC | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A
|
| ASB-5ET | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A
|
| ASB-5ETC | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A
|
| ASMK-5ET | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A
|
| ASMK-5ETC | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A
|
| ASBK-5ET | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A
|
| ASBK-5ETC | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,180 lb |
N/A
|
| ASM-6ET | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 3/8-24 | N/A 8,550 lb |
N/A
|