Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
- Ball - 440C stainless steel per AMS 5630 - heat treated.
- Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATW-3ETC)
- Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F.
- No load rotational breakaway torque can be varied to meet specific application requirements.
- Keyslots are available. Units are supplied without keyslots. When a keylsot is required, specify by adding suffix "K". Ex.: ATWK-3T.
- As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
- Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/9, and are approved for procurement under this specification.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ATG-16ETC | N/A Left Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 4.101 in | N/A 2.681 in | N/A 2.125 in | N/A 1-12 | N/A 101,000 lb |
N/A
|
| ATWK-16ET | N/A Right Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 4.101 in | N/A 2.681 in | N/A 2.125 in | N/A 1-12 | N/A 101,000 lb |
N/A
|
| ATWK-16ETC | N/A Right Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 4.101 in | N/A 2.681 in | N/A 2.125 in | N/A 1-12 | N/A 101,000 lb |
N/A
|
| ATGK-16ET | N/A Left Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 4.101 in | N/A 2.681 in | N/A 2.125 in | N/A 1-12 | N/A 101,000 lb |
N/A
|
| ATGK-16ETC | N/A Left Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 4.101 in | N/A 2.681 in | N/A 2.125 in | N/A 1-12 | N/A 101,000 lb |
N/A
|