Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 alloy steel per AMS 6415 - heat treated - cadmium plated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATW-3TC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ATWK-3T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/5, and are approved for procurement under this specification.
ASW-T & ASG-T Image
Unit of Measure
1 2 3 4 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ATG-16TC N/A Left Hand N/A 1.0000 in N/A 1.000 in N/A .807 in N/A 4.101 in N/A 2.681 in N/A 2.125 in N/A 1-12 N/A 101,000 lb N/A
ATWK-16T N/A Right Hand N/A 1.0000 in N/A 1.000 in N/A .807 in N/A 4.101 in N/A 2.681 in N/A 2.125 in N/A 1-12 N/A 101,000 lb N/A
ATWK-16TC N/A Right Hand N/A 1.0000 in N/A 1.000 in N/A .807 in N/A 4.101 in N/A 2.681 in N/A 2.125 in N/A 1-12 N/A 101,000 lb N/A
ATGK-16T N/A Left Hand N/A 1.0000 in N/A 1.000 in N/A .807 in N/A 4.101 in N/A 2.681 in N/A 2.125 in N/A 1-12 N/A 101,000 lb N/A
ATGK-16TC N/A Left Hand N/A 1.0000 in N/A 1.000 in N/A .807 in N/A 4.101 in N/A 2.681 in N/A 2.125 in N/A 1-12 N/A 101,000 lb N/A
Unit of Measure
1 2 3 4