Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Body - 4340 alloy steel per AMS 6415 - heat treated - cadmium plated.
- Ball - 440C stainless steel per AMS 5630 - heat treated.
- Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATW-3TC)
- Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F.
- No load rotational breakaway torque can be varied to meet specific application requirements.
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ATWK-3T.
- As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
- Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/5, and are approved for procurement under this specification.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ATG-10T | N/A Left Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.707 in | N/A 1.763 in | N/A 1.375 in | N/A 5/8-18 | N/A 39,500 lb |
N/A
|
| ATG-10TC | N/A Left Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.707 in | N/A 1.763 in | N/A 1.375 in | N/A 5/8-18 | N/A 39,500 lb |
N/A
|
| ATWK-10T | N/A Right Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.707 in | N/A 1.763 in | N/A 1.375 in | N/A 5/8-18 | N/A 39,500 lb |
N/A
|
| ATWK-10TC | N/A Right Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.707 in | N/A 1.763 in | N/A 1.375 in | N/A 5/8-18 | N/A 39,500 lb |
N/A
|
| ATGK-10T | N/A Left Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.707 in | N/A 1.763 in | N/A 1.375 in | N/A 5/8-18 | N/A 39,500 lb |
N/A
|
| ATGK-10TC | N/A Left Hand | N/A .6250 in | N/A .625 in | N/A .510 in | N/A 2.707 in | N/A 1.763 in | N/A 1.375 in | N/A 5/8-18 | N/A 39,500 lb |
N/A
|
| ATW-12T | N/A Right Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.625 in | N/A 3/4-16 | N/A 57,200 lb |
N/A
|
| ATW-12TC | N/A Right Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.625 in | N/A 3/4-16 | N/A 57,200 lb |
N/A
|
| ATG-12T | N/A Left Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.625 in | N/A 3/4-16 | N/A 57,200 lb |
N/A
|
| ATG-12TC | N/A Left Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.625 in | N/A 3/4-16 | N/A 57,200 lb |
N/A
|
| ATWK-12T | N/A Right Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.625 in | N/A 3/4-16 | N/A 57,200 lb |
N/A
|
| ATWK-12TC | N/A Right Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.625 in | N/A 3/4-16 | N/A 57,200 lb |
N/A
|
| ATGK-12T | N/A Left Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.625 in | N/A 3/4-16 | N/A 57,200 lb |
N/A
|
| ATGK-12TC | N/A Left Hand | N/A .7500 in | N/A .750 in | N/A .603 in | N/A 3.193 in | N/A 2.140 in | N/A 1.625 in | N/A 3/4-16 | N/A 57,200 lb |
N/A
|
| ATW-14T | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 1.875 in | N/A 7/8-14 | N/A 77,800 lb |
N/A
|
| ATW-14TC | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 1.875 in | N/A 7/8-14 | N/A 77,800 lb |
N/A
|
| ATG-14T | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 1.875 in | N/A 7/8-14 | N/A 77,800 lb |
N/A
|
| ATG-14TC | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 1.875 in | N/A 7/8-14 | N/A 77,800 lb |
N/A
|
| ATWK-14T | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 1.875 in | N/A 7/8-14 | N/A 77,800 lb |
N/A
|
| ATWK-14TC | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 1.875 in | N/A 7/8-14 | N/A 77,800 lb |
N/A
|
| ATGK-14T | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 1.875 in | N/A 7/8-14 | N/A 77,800 lb |
N/A
|
| ATGK-14TC | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .713 in | N/A 3.677 in | N/A 2.372 in | N/A 1.875 in | N/A 7/8-14 | N/A 77,800 lb |
N/A
|
| ATW-16T | N/A Right Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 4.101 in | N/A 2.681 in | N/A 2.125 in | N/A 1-12 | N/A 101,000 lb |
N/A
|
| ATW-16TC | N/A Right Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 4.101 in | N/A 2.681 in | N/A 2.125 in | N/A 1-12 | N/A 101,000 lb |
N/A
|
| ATG-16T | N/A Left Hand | N/A 1.0000 in | N/A 1.000 in | N/A .807 in | N/A 4.101 in | N/A 2.681 in | N/A 2.125 in | N/A 1-12 | N/A 101,000 lb |
N/A
|