- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
1
Part Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790499254 | N/A 1190-GRID ONLY | N/A 22.150 in | N/A 8.200 in | N/A 22.150 in | N/A 22.150 in562.61 mm | N/A Alloy Steel | N/A 12.70 lb |
N/A
|
| 69790499255 | N/A 1200-GRID ONLY | N/A 24.510 in | N/A 8.600 in | N/A 24.510 in | N/A 24.510 in622.55 mm | N/A Alloy Steel | N/A 12.75 lb |
N/A
|
| 69790405259 | N/A 1170-GRID ONLY | N/A 18.070 in | N/A 7.41 in | N/A 18.070 in | N/A 18.070 in458.98 mm | N/A Alloy Steel | N/A 12.60 lb | N/A |
Unit of Measure
1