- The LC Type coupling consists of one standard L Type hub (without collar
attachment), one LC Type hub (provides collar attachment), one standard
snap wrap center and one collar with screws.
In addition to collar with screws, to make a full coupling, three additional components are needed: 1 standard L Type hub (without collar attachment), 1 LC Type hub (provides collar attachment, and 1 standard snap wrap center.
Unit of Measure
1
Part Number |
Description |
Inside Diameter |
Collar Material |
Height |
Depth |
Width |
Coupling Size |
|---|---|---|---|---|---|---|---|
| 68514445258 | N/A LC099/100-COLLAR-W/SCREWS | N/A 2.540 in64.50 mm | N/A 1018 Steel | N/A 3.080 in | N/A 0.610 in | N/A 3.080 in | N/A LC099, LC100 |
| 68514447932 | N/A LC110-COLLAR-W/SCREWS | N/A 3.110 in79.00 mm | N/A 1018 Steel | N/A 3.110 in | N/A 0.750 in | N/A 3.110 in | N/A LC110 |
| 68514447933 | N/A LC150-COLLAR-W/SCREWS | N/A 3.750 in95.25 mm | N/A 1018 Steel | N/A 3.750 in | N/A 0.880 in | N/A 3.75 in | N/A LC150 |
| 68514447934 | N/A LC190-COLLAR-W/SCREWS | N/A 5.010 in127.25 mm | N/A 1018 Steel | N/A 5.010 in | N/A 0.880 in | N/A 5.010 in | N/A LC190 |
| 68514447935 | N/A LC225-COLLAR-W/SCREWS | N/A 5.610 in142.50 mm | N/A 1018 Steel | N/A 5.610 in | N/A 0.880 in | N/A 5.610 in | N/A LC225 |
| 68514448340 | N/A LC090/095-COLLAR-W/SCREWS | N/A 2.540 in64.50 mm | N/A 1018 Steel | N/A 2.540 in | N/A 0.440 in | N/A 2.54 in | N/A LC090, LC 095 |
Unit of Measure
1