QUICK FLEX double ended spacers utilize two standard hubs, two inserts, and two covers.
Unit of Measure
View items
Part Number |
Description |
Dimension S |
Size |
|---|---|---|---|
| 88345049267 | N/A QF1000DESPBODYX250MM | N/A 250 mm | N/A 1000 |
| 88345095979 | N/A QF100DESPBDX120 | N/A 120 mm | N/A 100 |
| 88345042828 | N/A QF100DESPBODYX6 | N/A 6.000 in | N/A 100 |
| 88345045891 | N/A QF100DESPBODYX8.9 | N/A 8.900 in | N/A 100 |
| 88345096460 | N/A QF10260DSBY1830 | N/A 1830 mm | N/A 10260 |
| 88345096150 | N/A QF15DESPBODYX205MM | N/A 205 mm | N/A 15 |
| 88345045873 | N/A QF15DESPBODYX4 | N/A 4.000 in | N/A 15 |
| 88345051028 | N/A QF15DESPBODYX4-3/8 | N/A 4.375 in | N/A 15 |
| 88345045905 | N/A QF175DESPBODYX350MM | N/A 350 mm | N/A 175 |
| 88345047347 | N/A QF175DESPBODYX8.77 | N/A 8.770 in | N/A 175 |
| Showing 10 of 25 | |||