CAD (0)
▾
Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)
Angular Contact Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Ce - Dynamic Radial Rating (N)
Ce - Dynamic Radial Rating (lbf)
Limiting Speed (Grease) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7309WN | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 39900 N9000 lbf | Ce - Dynamic Radial Rating N/A 66600 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7309WN MBR SU | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 39900 N9000 lbf | Ce - Dynamic Radial Rating N/A 66600 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
| 7309WN SU | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 39900 N9000 lbf | Ce - Dynamic Radial Rating N/A 66600 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7409W | d - Bore N/A 45 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 62000 N14000 lbf | Ce - Dynamic Radial Rating N/A 106000 N24000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
| 7409WN SU | d - Bore N/A 45 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 62000 N14000 lbf | Ce - Dynamic Radial Rating N/A 106000 N24000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
| 7210WN | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28400 N6400 lbf | Ce - Dynamic Radial Rating N/A 42500 N9500 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7210WN DU | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28400 N6400 lbf | Ce - Dynamic Radial Rating N/A 42500 N9500 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7210WN MBR | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28400 N6400 lbf | Ce - Dynamic Radial Rating N/A 42500 N9500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
| 7210WN SU | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28400 N6400 lbf | Ce - Dynamic Radial Rating N/A 42500 N9500 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7310WN | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 76800 N17300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7310WN MBR SU | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 76800 N17300 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
| 7310WN SU | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 76800 N17300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7410WN MBR | d - Bore N/A 50 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 66600 N15000 lbf | Ce - Dynamic Radial Rating N/A 115000 N26000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
| 7410PWN SU | d - Bore N/A 50 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 66600 N15000 lbf | Ce - Dynamic Radial Rating N/A 115000 N26000 lbf | Ball Type N/A STEEL | Cage Type N/A One-Piece, High-Strength Machined Bronze Cage |
CAD
N/A
|
| 7211WN | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36200 N8150 lbf | Ce - Dynamic Radial Rating N/A 52000 N11800 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7211WNMBR | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36200 N8150 lbf | Ce - Dynamic Radial Rating N/A 52000 N11800 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
| 7211WN SU | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36200 N8150 lbf | Ce - Dynamic Radial Rating N/A 52000 N11800 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7311WN | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 56400 N12700 lbf | Ce - Dynamic Radial Rating N/A 88800 N20000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7311WN MBR SU | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 56400 N12700 lbf | Ce - Dynamic Radial Rating N/A 88800 N20000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
| 7311WN SU | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 56400 N12700 lbf | Ce - Dynamic Radial Rating N/A 88800 N20000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7411PW BR | d - Bore N/A 55 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 35 º | C0 - Static Radial Rating N/A 71000 N16000 lbf | Ce - Dynamic Radial Rating N/A 122000 N27500 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
| 7411PW BR SU | d - Bore N/A 55 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 35 º | C0 - Static Radial Rating N/A 71000 N16000 lbf | Ce - Dynamic Radial Rating N/A 122000 N27500 lbf | Ball Type N/A STEEL | Cage Type N/A Cast Bronze |
CAD
N/A
|
| 7212WN | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 22 mm0.8661 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44400 N10000 lbf | Ce - Dynamic Radial Rating N/A 63000 N14300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7212WN MBR | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 22 mm0.8661 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44400 N10000 lbf | Ce - Dynamic Radial Rating N/A 63000 N14300 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
| 7212WN SU | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 22 mm0.8661 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44400 N10000 lbf | Ce - Dynamic Radial Rating N/A 63000 N14300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|