CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
76 - 100 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 40 º N/A 64800 N14600 lbf N/A 101000 N22800 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 40 º N/A 64800 N14600 lbf N/A 101000 N22800 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 40 º N/A 64800 N14600 lbf N/A 101000 N22800 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 60 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 40 º N/A 85700 N19300 lbf N/A 135000 N30500 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 60 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 40 º N/A 85700 N19300 lbf N/A 135000 N30500 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 40 º N/A 52400 N11800 lbf N/A 72400 N16300 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 40 º N/A 52400 N11800 lbf N/A 72400 N16300 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 40 º N/A 52400 N11800 lbf N/A 72400 N16300 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 40 º N/A 75500 N17000 lbf N/A 115000 N26000 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 40 º N/A 75500 N17000 lbf N/A 115000 N26000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 40 º N/A 75500 N17000 lbf N/A 115000 N26000 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 65 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 91500 N20400 lbf N/A 142000 N32000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 65 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 91500 N20400 lbf N/A 142000 N32000 lbf N/A STEEL N/A One-Piece, High-Strength Machined Bronze Cage Cast Bronze N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 40 º N/A 57300 N12900 lbf N/A 78000 N17600 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 40 º N/A 57300 N12900 lbf N/A 78000 N17600 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 40 º N/A 85700 N19300 lbf N/A 128000 N29000 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 40 º N/A 85700 N19300 lbf N/A 128000 N29000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 40 º N/A 85700 N19300 lbf N/A 128000 N29000 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 70 mm N/A 180 mm7.0866 in N/A 42 mm1.6535 in N/A 40 º N/A 115500 N26000 lbf N/A 173000 N39000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 40 º N/A 58000 N13200 lbf N/A 78000 N17600 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 40 º N/A 58000 N13200 lbf N/A 78000 N17600 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 98000 N22000 lbf N/A 142000 N32000 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 98000 N22000 lbf N/A 142000 N32000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 98000 N22000 lbf N/A 142000 N32000 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A
N/A 75 mm N/A 190 mm7.4803 in N/A 45 mm1.7717 in N/A 40 º N/A 148000 N33500 lbf N/A 202000 N45500 lbf N/A STEEL N/A Machined Bronze Cage N/A
76 - 100 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »