CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
126 - 146 of 146 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

N/A 105 mm N/A 225 mm8.8583 in N/A 49 mm1.9291 in N/A 40 º N/A 191000 N43000 lbf N/A 226000 N51000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.496 in N/A 40 º N/A 134000 N32500 lbf N/A 173000 N39000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.496 in N/A 40 º N/A 134000 N32500 lbf N/A 173000 N39000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 40 º N/A 226000 N51000 lbf N/A 253000 N57000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 40 º N/A 226000 N51000 lbf N/A 253000 N57000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.575 in N/A 40 º N/A 160000 N36500 lbf N/A 188000 N42500 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.575 in N/A 40 º N/A 160000 N36500 lbf N/A 188000 N42500 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 40 º N/A 259000 N58500 lbf N/A 284000 N64000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 40 º N/A 259000 N58500 lbf N/A 284000 N64000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.575 in N/A 40 º N/A 176000 N43000 lbf N/A 211000 N47500 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.575 in N/A 40 º N/A 176000 N43000 lbf N/A 211000 N47500 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 58 mm2.2835 in N/A 40 º N/A 302000 N68000 lbf N/A 315000 N71000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 58 mm2.2835 in N/A 40 º N/A 302000 N68000 lbf N/A 315000 N71000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.654 in N/A 40 º N/A 200000 N47500 lbf N/A 224000 N50000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.654 in N/A 40 º N/A 200000 N47500 lbf N/A 224000 N50000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 40 º N/A 346000 N78000 lbf N/A 339000 N76500 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 40 º N/A 346000 N78000 lbf N/A 339000 N76500 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7720 in N/A 40 º N/A 240000 N56000 lbf N/A 248000 N56000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7720 in N/A 40 º N/A 240000 N56000 lbf N/A 248000 N56000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 65 mm2.5591 in N/A 40 º N/A 390000 N88000 lbf N/A 368000 N83000 lbf N/A STEEL N/A Machined Bronze Cage N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 65 mm2.5591 in N/A 40 º N/A 390000 N88000 lbf N/A 368000 N83000 lbf N/A STEEL N/A Machined Bronze Cage N/A
126 - 146 of 146 | Results Per Page | View | Unit of Measure
« 6