CAD (0)
▾
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
Angular Contact Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Limiting Speed (Grease) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7306 BTN1 | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
| 7306 BM/CN | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7306 BTN1/CN | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
| 7306 BM/UL | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7306 BTN1/UL | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
| 7306 BJ | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
| 7207 BTN1 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18400 N4135 lbf | C1 ISO - Dynamic Radial Rating N/A 27100 N6090 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
| 7207 BM/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18400 N4136 lbf | C1 ISO - Dynamic Radial Rating N/A 27100 N6091 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7207 BTN1/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18400 N4136 lbf | C1 ISO - Dynamic Radial Rating N/A 27100 N6091 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
| 7207 BJ | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18400 N4135 lbf | C1 ISO - Dynamic Radial Rating N/A 27100 N6090 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
| 7307 BTN1 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
| 7307 BM/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7307 BTN1/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
| 7307 BM/UL | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7307 BTN1/UL | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
| 7307 BJ | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
| 7208 BTN1 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23800 N5349 lbf | C1 ISO - Dynamic Radial Rating N/A 34500 N7753 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
| 7208 BM/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23800 N5349 lbf | C1 ISO - Dynamic Radial Rating N/A 34500 N7754 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7208 BTN1/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23800 N5349 lbf | C1 ISO - Dynamic Radial Rating N/A 34500 N7754 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
| 7208 BJ | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23800 N5349 lbf | C1 ISO - Dynamic Radial Rating N/A 34500 N7753 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
| 7308 BTN1 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
| 7308 BM/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7308 BTN1/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
| 7308 BM/UL | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7308 BTN1/UL | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|