CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
76 - 100 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 40 º N/A 27700 N6226 lbf N/A 42200 N9485 lbf N/A Molded N/A Steel N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 40 º N/A 24400 N5483 lbf N/A 34300 N7708 lbf N/A Molded N/A Polyamide N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 40 º N/A 24400 N5484 lbf N/A 34300 N7709 lbf N/A Machined N/A Brass N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 40 º N/A 24400 N5484 lbf N/A 34300 N7709 lbf N/A Molded N/A Polyamide N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 40 º N/A 24400 N5483 lbf N/A 34300 N7708 lbf N/A Molded N/A Steel N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 40 º N/A 36800 N8271 lbf N/A 55000 N12362 lbf N/A Molded N/A Polyamide N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 40 º N/A 36800 N8271 lbf N/A 55000 N12362 lbf N/A Machined N/A Brass N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 40 º N/A 36800 N8271 lbf N/A 55000 N12362 lbf N/A Molded N/A Polyamide N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 40 º N/A 36800 N8271 lbf N/A 55000 N12362 lbf N/A Machined N/A Brass N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 40 º N/A 36800 N8271 lbf N/A 55000 N12362 lbf N/A Molded N/A Polyamide N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 40 º N/A 36800 N8271 lbf N/A 55000 N12362 lbf N/A Molded N/A Steel N/A
N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 º N/A 28600 N6427 lbf N/A 37500 N8427 lbf N/A Molded N/A Polyamide N/A
N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 º N/A 28600 N6428 lbf N/A 37500 N8429 lbf N/A Machined N/A Brass N/A
N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 º N/A 28600 N6428 lbf N/A 37500 N8429 lbf N/A Molded N/A Polyamide N/A
N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 º N/A 28600 N6427 lbf N/A 37500 N8427 lbf N/A Molded N/A Steel N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 40 º N/A 44600 N10024 lbf N/A 63000 N14160 lbf N/A Molded N/A Polyamide N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 40 º N/A 44600 N10024 lbf N/A 63000 N14160 lbf N/A Machined N/A Brass N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 40 º N/A 44600 N10024 lbf N/A 63000 N14160 lbf N/A Molded N/A Polyamide N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 40 º N/A 44600 N10024 lbf N/A 63000 N14160 lbf N/A Machined N/A Brass N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 40 º N/A 44600 N10024 lbf N/A 63000 N14160 lbf N/A Molded N/A Polyamide N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 40 º N/A 47900 N10769 lbf N/A 68200 N15333 lbf N/A Molded N/A Steel N/A
N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 40 º N/A 36000 N8090 lbf N/A 46500 N10450 lbf N/A Molded N/A Polyamide N/A
N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 40 º N/A 36000 N8091 lbf N/A 46500 N10452 lbf N/A Machined N/A Brass N/A
N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 40 º N/A 36000 N8091 lbf N/A 46500 N10452 lbf N/A Molded N/A Polyamide N/A
N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 40 º N/A 36000 N8090 lbf N/A 46500 N10450 lbf N/A Molded N/A Steel N/A
76 - 100 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »