CAD (0)
▾
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
Angular Contact Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Limiting Speed (Grease) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7216 BJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 69500 N15619 lbf | C1 ISO - Dynamic Radial Rating N/A 80500 N18091 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
| 7316 BM/CN | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 39 mm1.5354 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 109000 N24499 lbf | C1 ISO - Dynamic Radial Rating N/A 135000 N30343 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7316 BM/UL | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 39 mm1.5354 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 109000 N24499 lbf | C1 ISO - Dynamic Radial Rating N/A 135000 N30343 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7316 BJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 39 mm1.5354 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 109200 N24550 lbf | C1 ISO - Dynamic Radial Rating N/A 134800 N30306 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
| 7217 BM/CN | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 70200 N15778 lbf | C1 ISO - Dynamic Radial Rating N/A 79700 N17914 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7217 BJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 70200 N15782 lbf | C1 ISO - Dynamic Radial Rating N/A 79700 N17918 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
| 7317 BM/CN | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 41 mm1.6142 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 122000 N27421 lbf | C1 ISO - Dynamic Radial Rating N/A 146000 N32815 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7317 BM/UL | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 41 mm1.6142 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 122000 N27421 lbf | C1 ISO - Dynamic Radial Rating N/A 146000 N32815 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7317 BJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 41 mm1.6142 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 122000 N27428 lbf | C1 ISO - Dynamic Radial Rating N/A 145400 N32689 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
| 7317 BM | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 41 mm1.6141 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 122000 N27426 lbf | C1 ISO - Dynamic Radial Rating N/A 145400 N32687 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7317 BTN1 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 41 mm1.6142 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 122000 N27428 lbf | C1 ISO - Dynamic Radial Rating N/A 145400 N32689 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
| 7218 BM/CN | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 93700 N21060 lbf | C1 ISO - Dynamic Radial Rating N/A 106600 N23960 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7218 BJ | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 93700 N21066 lbf | C1 ISO - Dynamic Radial Rating N/A 106600 N23966 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
| 7318 BM/CN | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 43 mm1.6929 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 135000 N30343 lbf | C1 ISO - Dynamic Radial Rating N/A 156000 N35063 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7318 BM/UL | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 43 mm1.6929 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 135000 N30343 lbf | C1 ISO - Dynamic Radial Rating N/A 156000 N35063 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7318 BJ | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 43 mm1.6929 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 124000 N27878 lbf | C1 ISO - Dynamic Radial Rating N/A 147400 N33138 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
| 7219 BM/CN | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 100700 N22634 lbf | C1 ISO - Dynamic Radial Rating N/A 115800 N26028 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7219 BJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 100700 N22639 lbf | C1 ISO - Dynamic Radial Rating N/A 115800 N26034 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
| 7319 BM/CN | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 141300 N31759 lbf | C1 ISO - Dynamic Radial Rating N/A 162300 N36479 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7319 BJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 141300 N31767 lbf | C1 ISO - Dynamic Radial Rating N/A 162300 N36488 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
| 7220 BM/CN | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 114000 N25623 lbf | C1 ISO - Dynamic Radial Rating N/A 130000 N29219 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7220 BJ | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 114000 N25629 lbf | C1 ISO - Dynamic Radial Rating N/A 130000 N29227 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
| 7320 BM/CN | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 47 mm1.8504 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 178000 N40008 lbf | C1 ISO - Dynamic Radial Rating N/A 190000 N42705 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
| 7320 BJ | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 47 mm1.8504 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 178000 N40018 lbf | C1 ISO - Dynamic Radial Rating N/A 190000 N42716 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
| 7221 BM/CN | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 36 mm1.4173 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 120000 N26972 lbf | C1 ISO - Dynamic Radial Rating N/A 136000 N30568 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|