CAD (0)
▾
Cylindrical Roller Radial Bearings - Full Complement
Cylindrical Roller Bearings
Clear
Filter
Bore d (mm)
O.D. D (mm)
O.D. D (in)
Width B (mm)
Width B (in)
Dynamic Load Rating C1 (N)
Dynamic Load Rating C1 (lbf)
Thermal Speed Ratings - Oil (rpm)
Thermal Speed Ratings - Grease (rpm)
Part Number |
Bore d |
O.D. D |
Width B |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| NCF18/670VWEW73C6 | Bore d N/A 670 mm | O.D. D N/A 820 mm32.835 in | Width B N/A 69 mm2.7165 in | DUR/DOR F/E N/A 782.3 mm30.7992 in | Static Load Rating Co N/A 3920000 N882000 lbf | Dynamic Load Rating C1 N/A 1740000 N327000 lbf | Thermal Speed Ratings - Oil N/A 190 rpm | Thermal Speed Ratings - Grease N/A 160 rpm |
CAD
N/A
|
| NCF18/710V | Bore d N/A 710 mm | O.D. D N/A 870 mm34.2520 in | Width B N/A 74 mm2.9134 in | DUR/DOR F/E N/A 830.7 mm32.7047 in | Static Load Rating Co N/A 3920000 N882000 lbf | Dynamic Load Rating C1 N/A 1740000 N390000 lbf | Thermal Speed Ratings - Oil N/A 170 rpm | Thermal Speed Ratings - Grease N/A 150 rpm |
CAD
N/A
|
| NCF18/750V | Bore d N/A 750 mm | O.D. D N/A 920 mm36.2205 in | Width B N/A 78 mm3.0709 in | DUR/DOR F/E N/A 878 mm34.5669 in | Static Load Rating Co N/A 4600000 N1030000 lbf | Dynamic Load Rating C1 N/A 2080000 N467000 lbf | Thermal Speed Ratings - Oil N/A 160 rpm | Thermal Speed Ratings - Grease N/A 140 rpm |
CAD
N/A
|
| NCF18/800V | Bore d N/A 800 mm | O.D. D N/A 980 mm38.5827 in | Width B N/A 82 mm3.2283 in | DUR/DOR F/E N/A 935 mm36.8110 in | Static Load Rating Co N/A 4930000 N1110000 lbf | Dynamic Load Rating C1 N/A 2150000 N484000 lbf | Thermal Speed Ratings - Oil N/A 150 rpm | Thermal Speed Ratings - Grease N/A 130 rpm |
CAD
N/A
|
| NCF18/800AVWEW73C7 | Bore d N/A 800 mm | O.D. D N/A 980 mm38.5827 in | Width B N/A 82 mm3.2283 in | DUR/DOR F/E N/A 935 mm36.8110 in | Static Load Rating Co N/A 4930000 N1110000 lbf | Dynamic Load Rating C1 N/A 2150000 N484000 lbf | Thermal Speed Ratings - Oil N/A 150 rpm | Thermal Speed Ratings - Grease N/A 130 rpm |
CAD
N/A
|