CAD (0)
  • Cart is empty
1 - 25 of 881 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.3 mm0.012 in N/A
N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.3 mm0.012 in N/A
N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.3 mm0.012 in N/A
N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.3 mm0.012 in N/A
N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.3 mm0.012 in N/A
N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.3 mm0.012 in N/A
N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.3 mm0.012 in N/A
N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.3 mm0.012 in N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.3 mm0.012 in N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.3 mm0.012 in N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.3 mm0.012 in N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.3 mm0.012 in N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.3 mm0.012 in N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.3 mm0.012 in N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.3 mm0.012 in N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.3 mm0.012 in N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 22900 N N/A 24900 N N/A 11000 rpm N/A 13100 rpm N/A 0.3 mm0.012 in N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 22900 N N/A 24900 N N/A 11000 rpm N/A 13100 rpm N/A 0.3 mm0.012 in N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 22900 N N/A 24900 N N/A 11000 rpm N/A 13100 rpm N/A 0.3 mm0.012 in N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 22900 N N/A 24900 N N/A 11000 rpm N/A 13100 rpm N/A 0.3 mm0.012 in N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A 0.6 mm0.024 in N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A 0.6 mm0.024 in N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A 0.6 mm0.024 in N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A 0.6 mm0.024 in N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A 0.6 mm0.024 in N/A
1 - 25 of 881 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »