CAD (0)
  • Cart is empty
26 - 50 of 881 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A 0.6 mm0.024 in N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A 0.6 mm0.024 in N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A 0.6 mm0.024 in N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 29700 N N/A 32800 N N/A 9100 rpm N/A 11000 rpm N/A 0.6 mm0.024 in N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 29700 N N/A 32800 N N/A 9100 rpm N/A 11000 rpm N/A 0.6 mm0.024 in N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 29700 N N/A 32800 N N/A 9100 rpm N/A 11000 rpm N/A 0.6 mm0.024 in N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 29700 N N/A 32800 N N/A 9100 rpm N/A 11000 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 47 mm1.8504 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 31500 N N/A 33200 N N/A 9500 rpm N/A 11400 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 47 mm1.8504 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 31500 N N/A 33200 N N/A 9500 rpm N/A 11400 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 47 mm1.8504 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 31500 N N/A 33200 N N/A 9500 rpm N/A 11400 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 47 mm1.8504 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 31500 N N/A 33200 N N/A 9500 rpm N/A 11400 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 47 mm1.8504 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 31500 N N/A 33200 N N/A 9500 rpm N/A 11400 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 47 mm1.8504 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 31500 N N/A 33200 N N/A 9500 rpm N/A 11400 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A 0.6 mm0.024 in N/A
N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A 0.6 mm0.024 in N/A
26 - 50 of 881 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »