CAD (0)
  • Cart is empty
501 - 525 of 881 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 2700 rpm N/A 3100 rpm N/A 2 mm0.100 in N/A
N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 3100 rpm N/A 3600 rpm N/A 2 mm0.100 in N/A
N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 3100 rpm N/A 3600 rpm N/A 2 mm0.100 in N/A
N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 3500 rpm N/A 4100 rpm N/A 2 mm0.100 in N/A
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 2900 rpm N/A 3400 rpm N/A 2 mm0.100 in N/A
N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 3500 rpm N/A 4100 rpm N/A 2 mm0.100 in N/A
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 2900 rpm N/A 3400 rpm N/A 2 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 593000 N133000 lbf N/A 525000 N118000 lbf N/A 2500 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 4600 rpm N/A 5400 rpm N/A 2.5 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 593000 N133000 lbf N/A 525000 N118000 lbf N/A 2500 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 3100 rpm N/A 3500 rpm N/A 2.5 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 593000 N133000 lbf N/A 525000 N118000 lbf N/A 2500 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 593000 N133000 lbf N/A 525000 N118000 lbf N/A 2500 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 4600 rpm N/A 5400 rpm N/A 2.5 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 593000 N133000 lbf N/A 525000 N118000 lbf N/A 2500 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 3100 rpm N/A 3500 rpm N/A 2.5 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 4600 rpm N/A 5400 rpm N/A 2.5 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 3100 rpm N/A 3500 rpm N/A 2.5 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 593000 N133000 lbf N/A 525000 N118000 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.5 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 3400 rpm N/A 3900 rpm N/A 2.5 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 593000 N133000 lbf N/A 525000 N118000 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.5 mm0.100 in N/A
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 3400 rpm N/A 3900 rpm N/A 2.5 mm0.100 in N/A
N/A 99.929 mm N/A 214.991 mm8.4642 in N/A 82.6 mm3.2520 in N/A 82.6 mm3.2520 in N/A 860000 N193000 lbf N/A 756000 N170000 lbf N/A 2200 rpm N/A 2500 rpm N/A 2.5 mm0.100 in N/A
N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 3000 rpm N/A 3500 rpm N/A 2 mm0.100 in N/A
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 2500 rpm N/A 2900 rpm N/A 2 mm0.100 in N/A
501 - 525 of 881 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »