CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C - Dynamic Radial Rating (N)
C - Dynamic Radial Rating (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NU2322EMAC3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Inner Ring Width N/A 80 mm3.1496 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 891000 N200000 lbf | C - Dynamic Radial Rating N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A
|
| NU322EMAC3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Inner Ring Width N/A 50 mm1.9685 in | B - Outer Ring Width N/A 50 mm1.9685 in | C0 - Static Radial Rating N/A 546000 N123000 lbf | C - Dynamic Radial Rating N/A 519000 N117000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A
|
| NU322EJ | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Inner Ring Width N/A 50 mm1.9685 in | B - Outer Ring Width N/A 50 mm1.9685 in | C0 - Static Radial Rating N/A 546000 N123000 lbf | C - Dynamic Radial Rating N/A 519000 N117000 lbf | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A
|
| NJ322EJ | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Inner Ring Width N/A 50 mm1.9685 in | B - Outer Ring Width N/A 50 mm1.9685 in | C0 - Static Radial Rating N/A 546000 N123000 lbf | C - Dynamic Radial Rating N/A 519000 N117000 lbf | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A
|
| NJ2322EJ | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Inner Ring Width N/A 80 mm3.1496 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 891000 N200000 lbf | C - Dynamic Radial Rating N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A
|
| NU2322EJ | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Inner Ring Width N/A 80 mm3.1496 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 891000 N200000 lbf | C - Dynamic Radial Rating N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A
|
| NJ322EMAC5 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Inner Ring Width N/A 50 mm1.9685 in | B - Outer Ring Width N/A 50 mm1.9685 in | C0 - Static Radial Rating N/A 546000 N123000 lbf | C - Dynamic Radial Rating N/A 519000 N117000 lbf | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A
|
| T-5356-B | d - Bore N/A 119.929 mm | D - Outer Diameter N/A 259.989 mm10.2358 in | C - Inner Ring Width N/A 106 mm4.1732 in | B - Outer Ring Width N/A 106 mm4.1732 in | C0 - Static Radial Rating N/A 1260000 N283000 lbf | C - Dynamic Radial Rating N/A 1060000 N238000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A
|
| NU1024MA | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 202000 N45400 lbf | C - Dynamic Radial Rating N/A 158000 N35500 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 1 mm |
CAD
N/A
|
| NU1024MAC3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 202000 N45400 lbf | C - Dynamic Radial Rating N/A 158000 N35500 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 1 mm |
CAD
N/A
|
| NJ2224EMA | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 630000 N142000 lbf | C - Dynamic Radial Rating N/A 514000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NJ224EMA | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 431000 N96900 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NU2224EMA | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 630000 N142000 lbf | C - Dynamic Radial Rating N/A 514000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NU224EMA | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 431000 N96900 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NU2224EMAC3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 630000 N142000 lbf | C - Dynamic Radial Rating N/A 514000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NJ2224EMAC3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 630000 N142000 lbf | C - Dynamic Radial Rating N/A 514000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NJ224EMAC3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 431000 N96900 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NU224EMAC3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 431000 N96900 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NJ224EJ | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 431000 N96900 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NU224EJ | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 431000 N96900 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NJ2224EJ | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 630000 N142000 lbf | C - Dynamic Radial Rating N/A 514000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NU2224EJ | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 630000 N142000 lbf | C - Dynamic Radial Rating N/A 514000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NJ2224EMAC4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 630000 N142000 lbf | C - Dynamic Radial Rating N/A 514000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NJ2324EMA | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1040000 N234000 lbf | C - Dynamic Radial Rating N/A 902000 N203000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A
|
| NJ324EMA | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 55 mm2.1654 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 614000 N138000 lbf | C - Dynamic Radial Rating N/A 594000 N134000 lbf | Reference Thermal Speed Rating (Grease) N/A 2300 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A
|