CAD (0)
  • Cart is empty
676 - 700 of 881 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 150 mm N/A 270 mm10.6299 in N/A 37.545 mm1.4781 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 1800 rpm N/A 2100 rpm N/A 2.5 mm0.100 in N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2000 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2000 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2300 rpm N/A 2600 rpm N/A 2.5 mm0.100 in N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2300 rpm N/A 2600 rpm N/A 2.5 mm0.100 in N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 998000 N224000 lbf N/A 752000 N169000 lbf N/A 1800 rpm N/A 2000 rpm N/A 3 mm0.120 in N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 998000 N224000 lbf N/A 752000 N169000 lbf N/A 1800 rpm N/A 2000 rpm N/A 3 mm0.120 in N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 998000 N224000 lbf N/A 752000 N169000 lbf N/A 1800 rpm N/A 2000 rpm N/A 3 mm0.120 in N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.252 in N/A 108 mm4.2520 in N/A 1620000 N364000 lbf N/A 1330000 N299000 lbf N/A 1300 rpm N/A 1500 rpm N/A 3 mm0.100 in N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.252 in N/A 108 mm4.2520 in N/A 1620000 N364000 lbf N/A 1330000 N299000 lbf N/A 1300 rpm N/A 1500 rpm N/A 3 mm0.100 in N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 1900 rpm N/A 2100 rpm N/A 4 mm0.160 in N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 1900 rpm N/A 2100 rpm N/A 4 mm0.160 in N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 1900 rpm N/A 2100 rpm N/A 4 mm0.160 in N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 1900 rpm N/A 2100 rpm N/A 4 mm0.160 in N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 367000 N82500 lbf N/A 276000 N62000 lbf N/A 2400 rpm N/A 3000 rpm N/A 1.5 mm0.100 in N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 367000 N82500 lbf N/A 276000 N62000 lbf N/A 2400 rpm N/A 3000 rpm N/A 1.5 mm0.100 in N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1500 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 1900 rpm N/A 2200 rpm N/A 2.5 mm0.100 in N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 40.044 mm1.5765 in N/A 48 mm1.8898 in N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.5 mm0.100 in N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1500 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 1900 rpm N/A 2200 rpm N/A 2.5 mm0.100 in N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1500 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 1900 rpm N/A 2200 rpm N/A 2.5 mm0.100 in N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 1900 rpm N/A 2200 rpm N/A 2.5 mm0.100 in N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 40.044 mm1.5765 in N/A 48 mm1.8898 in N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.5 mm0.100 in N/A
676 - 700 of 881 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »