CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C - Dynamic Radial Rating (N)
C - Dynamic Radial Rating (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NJ232EMAC3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 290 mm11.4173 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 695000 N156000 lbf | C - Dynamic Radial Rating N/A 572000 N129000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A
|
| NU2232EMAC3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 290 mm11.4173 in | C - Inner Ring Width N/A 80 mm3.1496 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1210000 N272000 lbf | C - Dynamic Radial Rating N/A 919000 N207000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A
|
| NJ2332EMA | d - Bore N/A 160 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 114 mm4.4885 in | B - Outer Ring Width N/A 114 mm4.4885 in | C0 - Static Radial Rating N/A 1840000 N413000 lbf | C - Dynamic Radial Rating N/A 1500000 N337000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in |
CAD
N/A
|
| NJ332EMA | d - Bore N/A 160 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 68 mm2.6772 in | B - Outer Ring Width N/A 68 mm2.6772 in | C0 - Static Radial Rating N/A 1090000 N244000 lbf | C - Dynamic Radial Rating N/A 985000 N221000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in |
CAD
N/A
|
| NU2332EMAC3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 114 mm4.4882 in | B - Outer Ring Width N/A 114 mm4.4882 in | C0 - Static Radial Rating N/A 1840000 N413000 lbf | C - Dynamic Radial Rating N/A 1500000 N337000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in |
CAD
N/A
|
| NU332EMA | d - Bore N/A 160 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 68 mm2.6772 in | B - Outer Ring Width N/A 68 mm2.6772 in | C0 - Static Radial Rating N/A 1090000 N244000 lbf | C - Dynamic Radial Rating N/A 985000 N221000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in |
CAD
N/A
|
| NU332EMAC3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 68 mm2.6772 in | B - Outer Ring Width N/A 68 mm2.6772 in | C0 - Static Radial Rating N/A 1090000 N244000 lbf | C - Dynamic Radial Rating N/A 985000 N221000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in |
CAD
N/A
|
| NU1034MA | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 42 mm1.6535 in | B - Outer Ring Width N/A 42 mm1.6535 in | C0 - Static Radial Rating N/A 425000 N95500 lbf | C - Dynamic Radial Rating N/A 321000 N72200 lbf | Reference Thermal Speed Rating (Grease) N/A 2300 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NU3034EMA | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 67 mm2.6378 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 1080000 N243000 lbf | C - Dynamic Radial Rating N/A 722000 N162000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NU1034MAC3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 42 mm1.6535 in | B - Outer Ring Width N/A 42 mm1.6535 in | C0 - Static Radial Rating N/A 425000 N95500 lbf | C - Dynamic Radial Rating N/A 321000 N72200 lbf | Reference Thermal Speed Rating (Grease) N/A 2300 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NU3034EMAC3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 67 mm2.6378 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 1080000 N243000 lbf | C - Dynamic Radial Rating N/A 722000 N162000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NU3034EMAC4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 67 mm2.6378 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 1080000 N243000 lbf | C - Dynamic Radial Rating N/A 722000 N162000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A
|
| NU2234EMA | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1420000 N319000 lbf | C - Dynamic Radial Rating N/A 1100000 N247000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A
|
| NU2234EMAC3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1420000 N319000 lbf | C - Dynamic Radial Rating N/A 1100000 N247000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A
|
| NU234EMA | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 52 mm2.0472 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 822000 N185000 lbf | C - Dynamic Radial Rating N/A 685000 N154000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A
|
| NU234EMAC3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 52 mm2.0472 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 822000 N185000 lbf | C - Dynamic Radial Rating N/A 685000 N154000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A
|
| NU234EMAC4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 52 mm2.0472 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 822000 N185000 lbf | C - Dynamic Radial Rating N/A 685000 N154000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A
|
| NJ2234EAMAWEW29W254C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1420000 N320000 lbf | C - Dynamic Radial Rating N/A 1100000 N246000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in |
CAD
N/A
|
| NJ2234EMAC3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1420000 N320000 lbf | C - Dynamic Radial Rating N/A 1100000 N246000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in |
CAD
N/A
|
| NJ234EMA | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 52 mm2.0472 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 822000 N185000 lbf | C - Dynamic Radial Rating N/A 685000 N154000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in |
CAD
N/A
|
| NJ234EMAC3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 52 mm2.0472 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 822000 N185000 lbf | C - Dynamic Radial Rating N/A 685000 N154000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in |
CAD
N/A
|
| NJ2334EMAWEW40W58B | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 120 mm4.7244 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2110000 N474000 lbf | C - Dynamic Radial Rating N/A 1710000 N384000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A
|
| NJ2334EMAWE | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 120 mm4.7244 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2110000 N474000 lbf | C - Dynamic Radial Rating N/A 1710000 N384000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A
|
| NU2334EMA | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 120 mm4.7244 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2110000 N474000 lbf | C - Dynamic Radial Rating N/A 1710000 N384000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A
|
| NU2334EMAC3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 120 mm4.7244 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2110000 N474000 lbf | C - Dynamic Radial Rating N/A 1710000 N384000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A
|