CAD (0)
  • Cart is empty
176 - 200 of 881 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.5 mm0.059 in N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.5 mm0.059 in N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.5 mm0.059 in N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.5 mm0.059 in N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.5 mm0.059 in N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.5 mm0.059 in N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.5 mm0.059 in N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.5 mm0.059 in N/A
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A 1.5 mm0.059 in N/A
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A 1.5 mm0.059 in N/A
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A 1.5 mm0.059 in N/A
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A 1.5 mm0.059 in N/A
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A 1.5 mm0.059 in N/A
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A 1.5 mm0.059 in N/A
176 - 200 of 881 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »