CAD (0)
  • Cart is empty
51 - 75 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A
N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A
N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A
N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A
N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1830000 N411000 lbf N/A 1100 rpm N/A 1200 rpm N/A 4 mm0.200 in N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A 44 mm1.7323 in N/A 586000 N132000 lbf N/A 434000 N97600 lbf N/A 1300 rpm N/A 1500 rpm N/A 2.5 mm0.100 in N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 1420000 N319000 lbf N/A 863000 N194000 lbf N/A 1200 rpm N/A 1400 rpm N/A 2.5 mm0.100 in N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A 44 mm1.7323 in N/A 560000 N126000 lbf N/A 419000 N94200 lbf N/A 1300 rpm N/A 1500 rpm N/A N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A 44 mm1.7323 in N/A 560000 N126000 lbf N/A 419000 N94200 lbf N/A 1300 rpm N/A 1500 rpm N/A N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A 44 mm1.7323 in N/A 560000 N126000 lbf N/A 419000 N94200 lbf N/A 1300 rpm N/A 1500 rpm N/A N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A 44 mm1.7323 in N/A 560000 N126000 lbf N/A 419000 N94200 lbf N/A 1300 rpm N/A 1500 rpm N/A N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A 44 mm1.7323 in N/A 560000 N126000 lbf N/A 419000 N94200 lbf N/A 1300 rpm N/A 1500 rpm N/A N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 1440000 N323000 lbf N/A 833000 N187000 lbf N/A 1200 rpm N/A 1400 rpm N/A N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 1440000 N323000 lbf N/A 833000 N187000 lbf N/A 1200 rpm N/A 1400 rpm N/A N/A
51 - 75 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »