CAD (0)
  • Cart is empty
601 - 625 of 658 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T1 - Bearing Width to Flange (in)

T1 - Bearing Width to Flange (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A 3100 N/A 1 3/16 in30.163 mm N/A 2.8593 in72.626 mm N/A 1.1810 in29.997 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.112 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A
N/A 3100 N/A 1 5/16 in33.338 mm N/A 2.8593 in72.626 mm N/A 1.1810 in29.997 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.112 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A
N/A 3300 N/A 1 5/8 in41.275 mm N/A 3.1562 in80.167 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A
N/A 34000 N/A 3 in76.2 mm N/A 4.7812 in121.442 mm N/A 0.9060 in23.012 mm N/A 0.6875 in17.463 mm N/A 0.4688 in11.908 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A
N/A 335 N/A 1.5748 in40 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
N/A 3600 N/A 15/16 in23.813 mm N/A 2.4375 in61.913 mm N/A 1.1975 in30.417 mm N/A 0.9375 in23.813 mm N/A 0.3750 in9.525 mm N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A
N/A 3700 N/A 1 9/16 in39.688 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.112 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 385 N/A 2 in50.8 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
N/A 39500 N/A 2 1/2 in63.500 mm N/A 4-7/16 in112.713 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A
N/A 3900 N/A 2 in50.8 mm N/A 4-7/16 in112.713 mm N/A 1.1830 in30.048 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.112 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
N/A 42600 N/A 3 in76.2 mm N/A 5 in127 mm N/A 1.2205 in31.001 mm N/A 0.8750 in22.225 mm N/A 0.5313 in13.496 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A
N/A 43000 N/A 1 1/4 in31.750 mm N/A 3.1250 in79.375 mm N/A 0.9478 in24.074 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 20700 lbf92000 N N/A 17100 lbf76200 N N/A
N/A 455 N/A 1.9685 in50 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.8750 in22.225 mm N/A 0.4375 in11.112 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
N/A 48300 N/A 5.3750 in136.525 mm N/A 7.5 in190.5 mm N/A 1.5625 in39.688 mm N/A 1.3125 in33.338 mm N/A 0.4688 in11.908 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A
N/A 49000 N/A 1 3/4 in44.450 mm N/A 3.6875 in93.663 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 0.4688 in11.908 mm N/A 30500 lbf136000 N N/A 35000 lbf156000 N N/A
N/A 525 N/A 1 3/4 in44.450 mm N/A 4 in101.600 mm N/A 1.4200 in36.068 mm N/A 1.0625 in26.988 mm N/A 0.5625 in14.288 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
N/A 525 N/A 1 7/8 in47.625 mm N/A 4 in101.600 mm N/A 1.4200 in36.068 mm N/A 1.0625 in26.988 mm N/A 0.5625 in14.288 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
N/A 525 N/A 2 in50.8 mm N/A 4 in101.600 mm N/A 1.4200 in36.068 mm N/A 1.0625 in26.988 mm N/A 0.5625 in14.288 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
N/A 525 N/A 2 in50.8 mm N/A 4 in101.600 mm N/A 1.4200 in36.068 mm N/A 1.0625 in26.988 mm N/A 0.5625 in14.288 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
N/A 535 N/A 1.5748 in40 mm N/A 4.3750 in111.125 mm N/A 1.4550 in36.957 mm N/A 1.1875 in30.163 mm N/A 0.5625 in14.288 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
N/A 56000 N/A 4 3/16 in106.363 mm N/A 6 1/2 in165.1 mm N/A 1.4375 in36.513 mm N/A 1.0625 in26.988 mm N/A 0.6250 in15.875 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A
N/A 59000 N/A 2 in50.8 mm N/A 4.1250 in104.775 mm N/A 1.4375 in36.513 mm N/A 1.1250 in28.575 mm N/A 0.4688 in11.907 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A
N/A 635 N/A 2 1/4 in57.150 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6560 in16.662 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A
N/A 635 N/A 2 3/4 in69.850 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6560 in16.662 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A
N/A 635 N/A 2 13/16 in71.438 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6560 in16.662 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A
601 - 625 of 658 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »