CAD (0)
  • Cart is empty
251 - 275 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Seal Type

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 30 mm N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 30 mm N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 30 mm N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 30 mm N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 30 mm N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 30 mm N/A 2.441 in62 mm N/A 1.406 in35.72 mm N/A 2280 lbf10000 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 30 mm N/A 2.441 in62 mm N/A 1.904 in48.36 mm N/A 2530 lbf11254 N N/A 4850 lbf21573 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1 3/16 in N/A 2.165 in55 mm N/A 1.031 in26.2 mm N/A 1560 lbf6950 N N/A 3350 lbf14600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf1100 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2840 lbf12600 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
251 - 275 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »