CAD (0)
▾
Fafnir® Eccentric Locking Collar Ball Bearings
Fafnir® Inserts
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Seal Type
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| G1205KRRB | Shaft Size d N/A 2.3125 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| G1205KLLB | Shaft Size d N/A 2.3125 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| 1205KLLG | Shaft Size d N/A 2.3125 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8000 lbf35600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| SM1205K | Shaft Size d N/A 2.3125 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8000 lbf35600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM1205KB | Shaft Size d N/A 2.3125 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8000 lbf35600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| SMN205K | Shaft Size d N/A 2.3125 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.125 in79.38 mm | Static Load Rating N/A 11700 lbf51480 N | Dynamic Load Rating N/A 20400 lbf89800 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SMN205KB | Shaft Size d N/A 2.3125 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.125 in79.38 mm | Static Load Rating N/A 11700 lbf51480 N | Dynamic Load Rating N/A 20400 lbf89800 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| GE60KRRB | Shaft Size d N/A 60 mm | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GE60KRR | Shaft Size d N/A 60 mm | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| E60KRRB | Shaft Size d N/A 60 mm | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| E60KRR | Shaft Size d N/A 60 mm | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| G1206KRRB | Shaft Size d N/A 2 3/8 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| G1206KLLB | Shaft Size d N/A 2 3/8 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| 1206KLLG | Shaft Size d N/A 2 3/8 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8000 lbf35600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| SM1206K | Shaft Size d N/A 2 3/8 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8000 lbf35600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM1206KB | Shaft Size d N/A 2 3/8 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8000 lbf35600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| SMN206K | Shaft Size d N/A 2 3/8 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.125 in79.38 mm | Static Load Rating N/A 11700 lbf51480 N | Dynamic Load Rating N/A 20400 lbf89800 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SMN206KB | Shaft Size d N/A 2 3/8 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.125 in79.38 mm | Static Load Rating N/A 11700 lbf51480 N | Dynamic Load Rating N/A 20400 lbf89800 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| G1207KRRB | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| G1207KLLB | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| G1207KRR | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| 1207KRRB | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| 1207KRR | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| 1207KR | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| 1207KL | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf3500 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|