CAD (0)
  • Cart is empty
101 - 125 of 810 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Seal Type

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 20 mm N/A 1.85 in47 mm N/A 1.22 in31 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 20 mm N/A 1.85 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 20 mm N/A 1.85 in47 mm N/A 1.22 in31 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 20 mm N/A 1.85 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 20 mm N/A 1.85 in47 mm N/A 1.22 in31 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 20 mm N/A 1.85 in47 mm N/A 1.219 in30.96 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 0.8125 in N/A 1.85 in47 mm N/A 1 in25.4 mm N/A 1120 lbf4900 N N/A 2500 lbf11000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 0.8125 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 0.8125 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 0.8125 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 0.8125 in N/A 2.047 in52 mm N/A 1.22 in31 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 0.8125 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 0.8125 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 0.8125 in N/A 2.047 in52 mm N/A 1.22 in31 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 0.8125 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 0.8125 in N/A 2.047 in52 mm N/A 1.22 in31 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 0.8125 in N/A 2.047 in52 mm N/A 1.734 in44.1 mm N/A 1730 lbf7700 N N/A 3550 lbf15800 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 0.8125 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1730 lbf6950 N N/A 3450 lbf15600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 0.8125 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1730 lbf6950 N N/A 3450 lbf15600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 0.8125 in N/A 2.047 in52 mm N/A 1.219 in30.96 mm N/A 1560 lbf6950 N N/A 3450 lbf15600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 0.8125 in N/A 2.441 in62 mm N/A 1.844 in46.83 mm N/A 2750 lbf12200 N N/A 5850 lbf26000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 0.8125 in N/A 2.441 in62 mm N/A 1.844 in46.83 mm N/A 2750 lbf12200 N N/A 5850 lbf26000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 7/8 in N/A 1.85 in47 mm N/A 1 in25.4 mm N/A 1120 lbf4900 N N/A 2500 lbf11000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 7/8 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 7/8 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
101 - 125 of 810 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »