CAD (0)
  • Cart is empty
226 - 250 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 55 mm N/A 3.937 in100 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 55 mm N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 55 mm N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 55 mm N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 55 mm N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2 3/16 in N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 2 3/16 in N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 2 3/16 in N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 2 3/16 in N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.188 in55.560 mm N/A 6570 lbf29170.8 N N/A 10800 lbf47952 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 2 3/16 in N/A 4.331 in110 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2 1/4 in N/A 4.331 in110 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.3125 in N/A 4.331 in110 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 60 mm N/A 4.331 in110 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2 3/8 in N/A 4.331 in110 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2 7/16 in N/A 4.331 in110 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2 7/16 in N/A 4.331 in110 mm N/A 2.563 in65.090 mm N/A 8080 lbf35875.2 N N/A 13100 lbf58164 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 2 7/16 in N/A 4.921 in125 mm N/A 2.75 in69.85 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2 1/2 in N/A 4.921 in125 mm N/A 2.75 in69.85 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.6250 in N/A 4.921 in125 mm N/A 2.75 in69.85 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2 11/16 in N/A 4.921 in125 mm N/A 2.75 in69.85 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2 11/16 in N/A 5.118 in130 mm N/A 3.063 in77.8 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2 3/4 in N/A 5.118 in130 mm N/A 3.063 in77.8 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 70 mm N/A 4.921 in125 mm N/A 2.75 in69.85 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
226 - 250 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »