CAD (0)
  • Cart is empty
76 - 100 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 20 mm N/A 1.85 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 20 mm N/A 1.85 in47 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 20 mm N/A 1.85 in47 mm N/A 0.99 in25.15 mm N/A 200 lbf890 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 0.8125 in N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 7/8 in N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 7/8 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 7/8 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 7/8 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 7/8 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 7/8 in N/A 2.047 in52 mm N/A 1.375 in34.84 mm N/A 1760 lbf7814.4 N N/A 3490 lbf15495.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 15/16 in N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 15/16 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 15/16 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 15/16 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 15/16 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 15/16 in N/A 2.047 in52 mm N/A 1.375 in34.84 mm N/A 1760 lbf7814.4 N N/A 3490 lbf15495.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 25 mm N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 25 mm N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 25 mm N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 25 mm N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 25 mm N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 25 mm N/A 2.047 in52 mm N/A 1.107 in28.12 mm N/A 240 lbf1067 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1 in N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 1 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
76 - 100 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »