CAD (0)
▾
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Fafnir® Inserts
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GYA110RR | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA110RRB | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA110RR | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GY1111KRRB SGT | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.983 in50.37 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYA111RRB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYA111RR | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA111RRB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA111RR | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| ER27 | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.984 in50.37 mm | Static Load Rating N/A 4600 lbf20424 N | Dynamic Load Rating N/A 8160 lbf36230.4 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYM1111KRRB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.031 in51.59 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1112KRRB SGT | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.983 in50.37 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYA112RRB | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYA112RR | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA112RRB | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA112RR | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| ER28 | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.984 in50.37 mm | Static Load Rating N/A 4600 lbf20424 N | Dynamic Load Rating N/A 8160 lbf36230.4 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYM1112KRRB | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.031 in51.59 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYE45KRRB SGT | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.983 in50.37 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYAE45RRB | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYAE45RR | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YAE45RRB | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YAE45RR | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GY1113KRRB | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.031 in51.59 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1114KRRB | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.031 in51.59 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| ER30 | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.031 in51.59 mm | Static Load Rating N/A 5210 lbf23132.4 N | Dynamic Load Rating N/A 8740 lbf38805.6 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|