CAD (0)
  • Cart is empty
626 - 650 of 810 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Seal Type

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 2 in N/A 4.724 in120 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 2.0625 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.0625 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 2.0625 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.0625 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 2.0625 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.0625 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 2.0625 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 2.0625 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 2.0625 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 2.0625 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 2.0625 in N/A 4.724 in120 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 2.0625 in N/A 4.724 in120 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.1250 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.1250 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 2.1250 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 2.1250 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
626 - 650 of 810 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »