CAD (0)
▾
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
Insert Ball Bearings
● The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
● The set screw mounting feature is ideal for reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
● The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
● The set screw mounting feature is ideal for reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| UC201 | Shaft Size d N/A 12 mm | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1495 lbf6650 N | Dynamic Load Rating N/A 2878 lbf12800 N |
CAD
N/A
|
| UC201-8 | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1495 lbf6650 N | Dynamic Load Rating N/A 2878 lbf12800 N |
CAD
N/A
|
| UC202 | Shaft Size d N/A 15 mm | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1495 lbf6650 N | Dynamic Load Rating N/A 2878 lbf12800 N |
CAD
N/A
|
| UC202-10 | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1495 lbf6650 N | Dynamic Load Rating N/A 2878 lbf12800 N |
CAD
N/A
|
| UC203 | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1495 lbf6650 N | Dynamic Load Rating N/A 2878 lbf12800 N |
CAD
N/A
|
| UC204-12 | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1495 lbf6650 N | Dynamic Load Rating N/A 2878 lbf12800 N |
CAD
N/A
|
| UC204 | Shaft Size d N/A 20 mm | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1495 lbf6650 N | Dynamic Load Rating N/A 2878 lbf12800 N |
CAD
N/A
|
| UC205-14 | Shaft Size d N/A 7/8 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.343 in34.1 mm | Static Load Rating N/A 1765 lbf7850 N | Dynamic Load Rating N/A 3147 lbf14000 N |
CAD
N/A
|
| UC205-15 | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.343 in34.1 mm | Static Load Rating N/A 1765 lbf7850 N | Dynamic Load Rating N/A 3147 lbf14000 N |
CAD
N/A
|
| UC205 | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.343 in34.1 mm | Static Load Rating N/A 1765 lbf7850 N | Dynamic Load Rating N/A 3147 lbf14000 N |
CAD
N/A
|
| UC205-16 | Shaft Size d N/A 1 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.343 in34.1 mm | Static Load Rating N/A 1765 lbf7850 N | Dynamic Load Rating N/A 3147 lbf14000 N |
CAD
N/A
|
| UC206-18 | Shaft Size d N/A 1 1/8 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.5 in38.1 mm | Static Load Rating N/A 2540 lbf11300 N | Dynamic Load Rating N/A 4385 lbf19500 N |
CAD
N/A
|
| UC206 | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.5 in38.1 mm | Static Load Rating N/A 2540 lbf11300 N | Dynamic Load Rating N/A 4385 lbf19500 N |
CAD
N/A
|
| UC206-19 | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.5 in38.1 mm | Static Load Rating N/A 2540 lbf11300 N | Dynamic Load Rating N/A 4385 lbf19500 N |
CAD
N/A
|
| UC206-20 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.5 in38.1 mm | Static Load Rating N/A 2540 lbf11300 N | Dynamic Load Rating N/A 4385 lbf19500 N |
CAD
N/A
|
| UC207-20 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.689 in42.9 mm | Static Load Rating N/A 3462 lbf15400 N | Dynamic Load Rating N/A 5778 lbf25700 N |
CAD
N/A
|
| UC207-21 | Shaft Size d N/A 1 5/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.689 in42.9 mm | Static Load Rating N/A 3462 lbf15400 N | Dynamic Load Rating N/A 5778 lbf25700 N |
CAD
N/A
|
| UC207-22 | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.689 in42.9 mm | Static Load Rating N/A 3462 lbf15400 N | Dynamic Load Rating N/A 5778 lbf25700 N |
CAD
N/A
|
| UC207 | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.689 in42.9 mm | Static Load Rating N/A 3462 lbf15400 N | Dynamic Load Rating N/A 5778 lbf25700 N |
CAD
N/A
|
| UC207-23 | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.689 in42.9 mm | Static Load Rating N/A 3462 lbf15400 N | Dynamic Load Rating N/A 5778 lbf25700 N |
CAD
N/A
|
| UC208-24 | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.937 in49.2 mm | Static Load Rating N/A 4002 lbf17800 N | Dynamic Load Rating N/A 6542 lbf29100 N |
CAD
N/A
|
| UC208-25 | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.937 in49.2 mm | Static Load Rating N/A 4002 lbf17800 N | Dynamic Load Rating N/A 6542 lbf29100 N |
CAD
N/A
|
| UC208 | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.937 in49.2 mm | Static Load Rating N/A 4002 lbf17800 N | Dynamic Load Rating N/A 6542 lbf29100 N |
CAD
N/A
|
| UC209-26 | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.937 in49.2 mm | Static Load Rating N/A 4788 lbf21300 N | Dynamic Load Rating N/A 7666 lbf34100 N |
CAD
N/A
|
| UC209-27 | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.937 in49.2 mm | Static Load Rating N/A 4788 lbf21300 N | Dynamic Load Rating N/A 7666 lbf34100 N |
CAD
N/A
|