CAD (0)
▾
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
Insert Ball Bearings
● The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
● The set screw mounting feature is ideal for reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
● The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
● The set screw mounting feature is ideal for reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| UC218-56 | Shaft Size d N/A 3 1/2 in | Outside Diameter N/A 6.299 in160 mm | Total Width N/A 3.78 in96 mm | Static Load Rating N/A 16074 lbf71500 N | Dynamic Load Rating N/A 21604 lbf96100 N |
CAD
N/A
|
| UC218 | Shaft Size d N/A 90 mm | Outside Diameter N/A 6.299 in160 mm | Total Width N/A 3.78 in96 mm | Static Load Rating N/A 16074 lbf71500 N | Dynamic Load Rating N/A 21604 lbf96100 N |
CAD
N/A
|