CAD (0)
▾
Part Number |
Item Name |
Description |
Height |
Width |
Reservoir Capacity |
Length |
UPC Number |
|---|---|---|---|---|---|---|---|
| 84527101330 | N/A Tank Caster for 7.1 Gallon Tank | Description N/A CASTER-7.1 GAL-KIT-AL | Height N/A 5.91 in | Width N/A 2.000 in | Reservoir Capacity N/A 7.10 gal | Length N/A 3.500 in88.90 mm | UPC Number N/A 1330 |
| 84527101331 | N/A Tank Caster for 11 Gallon Tank | Description N/A TANK-7.1-32 GAL-CASTER-AL | Height N/A 5.91 in | Width N/A 2.000 in | Reservoir Capacity N/A 11.00 gal | Length N/A 3.500 in88.90 mm | UPC Number N/A 1331 |