CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2851 - 2875 of 4148 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A N/A 2.609 in66.269 mm N/A 2.887 in73.33 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 2.612 in66.345 mm N/A 2.818 in71.577 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 2.612 in66.345 mm N/A 2.818 in71.577 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 2.614 in66.396 mm N/A 2.754 in69.952 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 2.614 in66.396 mm N/A 2.754 in69.952 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A 200
N/A 2.625 in66.675 mm N/A 3.818 in96.977 mm N/A 0.415 in10.541 mm N/A Nitrile N/A
N/A 45
N/A 2.625 in66.675 mm N/A 3.356 in85.242 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 41
N/A 2.625 in66.675 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 41
N/A 2.625 in66.675 mm N/A 3.379 in85.827 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 41
N/A 2.625 in66.675 mm N/A 3.256 in82.702 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A
N/A 41
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 41
N/A 2.625 in66.675 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 41
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 41
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
N/A 41
N/A 2.625 in66.675 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 41
N/A 2.625 in66.675 mm N/A 3.5480 in90.119 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 41
N/A 2.625 in66.675 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 41
N/A 2.625 in66.675 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 45
N/A 2.625 in66.675 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 41
N/A 2.625 in66.675 mm N/A 4.441 in112.801 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 45
N/A 2.625 in66.675 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 45
N/A 2.625 in66.675 mm N/A 3.256 in82.702 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 45
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 47
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
N/A 47
N/A 2.625 in66.675 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
2851 - 2875 of 4148 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »