CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2926 - 2950 of 4148 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 90
N/A 2.75 in69.85 mm N/A 5.506 in139.852 mm N/A 1.266 in32.156 mm N/A Polyacrylate N/A
N/A 41
N/A 2.75 in69.85 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 41
N/A 2.75 in69.85 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
N/A 41
N/A 2.75 in69.85 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
N/A 41
N/A 2.75 in69.85 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 41
N/A 2.75 in69.85 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 45
N/A 2.75 in69.85 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 45
N/A 2.75 in69.85 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
N/A 45
N/A 2.75 in69.85 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
N/A 45
N/A 2.75 in69.85 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 4S
N/A 2.75 in69.85 mm N/A 3.505 in89.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 4S
N/A 2.75 in69.85 mm N/A 3.756 in95.402 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 41
N/A 2.75 in69.85 mm N/A 3.5480 in90.119 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 41
N/A 2.75 in69.85 mm N/A 3.5480 in90.119 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
N/A 41
N/A 2.75 in69.85 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
N/A 45
N/A 2.75 in69.85 mm N/A 4.505 in114.427 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 45
N/A 2.75 in69.85 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 45
N/A 2.75 in69.85 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 47
N/A 2.75 in69.85 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Silicone N/A
N/A 47
N/A 2.75 in69.85 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
N/A 47
N/A 2.75 in69.85 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
N/A 5L
N/A 2.75 in69.85 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Leather N/A
N/A 5L
N/A 2.75 in69.85 mm N/A 3.94 in100.076 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 52
N/A 2.75 in69.85 mm N/A 6.22 in157.988 mm N/A 0.7 in17.78 mm N/A Nitrile N/A
N/A 47
N/A 2.75 in69.85 mm N/A 4.13 in104.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
2926 - 2950 of 4148 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »